180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Ordering number | A | Al | H | E2 | E3 | l | R | f | lt | sg | ha | lz | l2 | d2* | –0,3 | ±0,15 | ±0,15 | ±0,15 | ±0,3 | h9 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-1660-02-S-100-L (1) | 104 | 100 | 72 | 86 | 82 | 252 | 60 | 2 | 76 | M8 | 43 | 38 | 20 | 14 | 1,080.56 USD | |
ZLW-1660-02-S-100-R (1) | 104 | 100 | 72 | 86 | 82 | 252 | 60 | 2 | 76 | M8 | 43 | 38 | 20 | 14 | 1,080.56 USD | |
ZLW-1660-02-S-100-L/R (1) | 104 | 100 | 72 | 86 | 82 | 252 | 60 | 2 | 76 | M8 | 43 | 38 | 20 | 14 | 1,081.08 USD |
(1) Dimension X is cut-to-order
Ordering number | X | E | LP | dp | T1 | T2 | d | ±0,2 | ±0,25 | ±0,25 |
---|---|---|---|---|---|---|---|---|---|
ZLW-1660-02-S-100-L (1) | - | 100 | 40 | 9 | 65 | 60 | M5 | 1,080.56 USD | |
ZLW-1660-02-S-100-R (1) | - | 100 | 40 | 9 | 65 | 60 | M5 | 1,080.56 USD | |
ZLW-1660-02-S-100-L/R (1) | - | 100 | 40 | 9 | 65 | 60 | M5 | 1,081.08 USD |
(1) Dimension X is cut-to-order
Weight | Weight | max. | transmission | Gear teeth | belt- | belt- | belt- | |||
---|---|---|---|---|---|---|---|---|---|---|
without stroke | 100 mm stroke | Stroke length | material | Width | Voltage | |||||
[kg] | [kg] | [mm] | [mm/U] | [mm] | [N] | |||||
Standard 02 | 4,0 | 0,5 | 3000 | 120 | AT 5 | PU with steel | 32 | 500 |
Max. radial load | Guide bearing | Max. speed | max. position accuracy | |
---|---|---|---|---|
[N] | [m/s] | [mm] | ||
Standard 02 | 2.000 | Grooved ball bearing | 5 | ±0,2 |