HTS-FF leadscrew table with quick release machanism

SHT lift table with quick-release mechanism offer a combination of precise positioning and rapid adjustment by hand.

Aluminum version

For fast format adjustments

Brake by interlocking included

Freely selectable stroke lengths

Recommended only for horizontal applications

Max. stat. axial load 200 N (horizontal mounting position)

Max. dyn. axial load 50 N

Fitting for this articles:


Part No. A Al H E1 E2 E3 l R f lt tk ts tg kt s sk
  -0,3 -0,3   ±0,15 ±0,15 ±0,15 [mm] [mm] [mm] ±0,1 [mm] [mm] [mm] ±0,1    
HTS-12-AWM-FF 3.35 3.35 1.34 2.76 2.87 36.5 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39
HTSP-01-12-AWM-FF (1) 3.35 2.17 1.42 2.76 2.87 42.5 4.53 1.65 0.08 1.18 0.39 0.26 0
SHT-08-FF 2.56 2.56 0.91 2.05 2.17 55 1.26 0.06 0.61 0.39 0.22 M6 0.28 0.17 0.31
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Part No. sg kq d T l2 d2* ha Max.
stroke length
Weight Weight additional

   
            standard   [mm] [kg] per 100 mm    
HTS-12-AWM-FF M6 0.24 0.47 TR10x2 0.67 TR10x2 0.71 750 1.1 0.067 Upon request Add to shopping cart
HTSP-01-12-AWM-FF (1) M6 0.47 TR10x2 0.67 TR10x2 0.71 500 0.35 0.074 Upon request Add to shopping cart
SHT-08-FF M5 0.18 0.31 6 0.67 6 0.51 300 0.35 0.04 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Liners and trapezoidal leadscrew nut made of iglide® J

Press > disengage > move manually > click into place > fine-tune

More information:


Fitting for this articles:

drylin® E – "E“ as in electric - product overview

The constant development of the toolbox and system concept of the self-lubricating drylin® drive technology.

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH