180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The drylin® toothed belt axis series is extended by a new modular version for installation size 10. The low profile linear axis ZLW-10120 with 120mm width is completely made of stainless steel and has an installation height of only 40mm. Based on the drylin® W stainless steel profile guide, the linear carriage is driven by a neoprene toothed belt and is ready-to-connect to drylin E stepper or DC motors.
Part No. | max. stroke length [mm] | Transmission [mm/rev] | Tooth profile | Toothed belt material | Toothed belt tension [N] |
[kg] | Weight (per 100mm) [kg] | ||
---|---|---|---|---|---|---|---|---|---|
ZLW-10120-ES | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 4.7 | 0.25 | Enquiries | |
ZLW-10160-ES | 2000 | 75 | 3M | Neoprene with fibre glass | 200 | 5.2 | 0.35 | Enquiries | |
ZLW-10200-ES | 2000 | 75 | 3M | PU with stainless steel | 200 | 5.9 | 0.45 | Enquiries | |
Part No. | A | AI | h | E2 | E3 | E4 | C4 | f | lt | ha | lz | l | d2 H7 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-10120-ES | 153 | 150* | 40 | 140 | Al-137 | 40 | 240 | 1 | 74 | 18 | 18 | 298 | 10 | |
ZLW-10160-ES | 193 | 150* | 40 | 180 | Al-177 | 90 | 240 | 1 | 74 | 18 | 18 | 298 | 10 | |
ZLW-10200-ES | 233 | 150* | 40 | 220 | Al-217 | 120 | 240 | 1 | 74 | 18 | 18 | 298 | 10 | |
Part No. | d3 | g3 | D | K for DIN912-M6 | at | lt2 | lu | V [mm/rev] Standard | |
---|---|---|---|---|---|---|---|---|---|
ZLW-10120-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 | |
ZLW-10160-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 | |
ZLW-10200-ES | 38 | M4 | 10 | M6 | 43 | 59 | 20 | 75 | |
ZLW-ES - tested and proven: goal achieved with more than 1,000,000 cycles
Monday to Friday from 8 am - 5 pm
24h