Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

All drylin® E drive technology news 2021


SLWC - linear modules with short carriages

SLWC linear modules with short carriages
Tech up:
  • System height of 40mm with new installation size Ø 10
  • Corrosion-free
Cost down:
  • Modular: three system widths and three carriage lengths
Proof:
  • Tested in a long-time test in the igus® laboratory.
Sustainability:
  • No lubrication, no grease or oil in the system
  • Transparent design for fast and easy cleaning
To the SLWC news


 

Ready-to-install drylin® SLW-XY tables

SLW-XY tables, new sizes
Tech up:
  • Only 1 unit for two adjusting directions
  • New size of SLW-XY-16120 with wide support
  • For a work surface of up to 500mmx500mm
Cost down:
  • Reduced construction effort thanks to ready-to-install delivery
  • Both adjustments integrated in one linear unit
  • Linear guide from the drylin® W linear system
Proof:
  • Area ratio (installation height/work surface) always ≤ 2
Sustainability:
  • One component instead of two
  • 100% lubrication and maintenance-free
To the SLW-XY news


 

The linear module designer

drylin E linear module product finder
Tech up:
  • Configure the right  drive technology system with just a few clicks of the  mouse
  • Detailed parts list
Cost down:
  • Select the appropriate ready-to-install accessories
  • Less time for configuration
  • Submit enquiries or order online
To the drive technology product finder


SLW-16120 - linear modules with wide support

SLW-16120 linear module from igus
Tech up:
  • Linear carriage with up to 60% larger support
Cost down:
  • Matching motors and control system assembled ready for connection
Proof:
  • Up to 5.75 higher geometrical torque of inertia
Sustainability:
  • No lubrication, no grease or oil in the system
  • No washing out of fats and oils in cleaning processes
     
To the SLW-16120 linear module


SLWT-16120 - linear module with double lead screw and carriage

SLWT-16120 linear module with double carriage from igus
Tech up:
  • Adjustment of two linear carriages with one linear module
Cost down:
  • Supplied ready for connection with operating accessories or electric motors
Proof:
  • Resistance torque higher by a factor of 3 compared to width 1660
Sustainability:
  • No lubrication, no grease or oil in the system
  • No washing out of fats and oils in cleaning processes
     
To the SLWT linear module

Interactive new products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media.
 
Use the interactive catalogue here


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH