Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

e-dispenser for shore-power supply

e-dispenser * The bend radius inside the e-dispenser has been reduced from 700mm to 300mm (57%) and outside the system the cables are protected from kinking with the TRC (bend radius 185mm).

Reduces costs and is environmentally friendly

In 2017, we introduced the e-chain, a complete solution for a partially automated shore power supply system. In this case, it was a project-specific special solution, which had to be (at least partly) re-designed for every new application in the port.Based on this idea and the experiences in the area of shore power supply, we re-designed the e-dispenser. The goal is to provide modular energy supply solutions for different shore power applications for medium and low-voltage connections. The e-dispenser module can be used variably in combination with various systems (e.g. cranes, structures, mobile transfer systems). The e-dispenser module is delivered as a ready-to-install plug-and-play solution: conveyor unit with triflex R energy chain, chainflex cables, connectors, junction box, harnessing – everything tested and with a 36-month guarantee.With this, we offer a standard energy supply unit that is individually adapted to the situation on site and the respective customer requirements, developed and constructed as a complete solution. Also for other industries, e.g. mechanical engineering, robotics and welding applications, the e-dispenser module represents an interesting energy supply solution. In all cases, users benefit from standardised (and hence tried, tested, and cost-effective) energy supply components.
Submit an enquiry for e-dispenser now
Tech up

Tech up

  • Modular and compact system
  • Modular system: ready-to-install triflex® R e-chains® energy supply unit incl. cables & connectors; optional: drive; optional: further steel structure
  • Flexible in terms of extension length and installation options
  • Fail-safe through cable protection with triflex R energy chain TRC.125*
  • Defined minimum bend radius*
*Compared to commercially available systems with an open-guided multi-core cable
Cost down

Cost down

  • Single cores are more cost-effective than multi-core cables
  • Less space required due to use of single cores (due to smaller minimum bend radius*)
  • In the event of damage to a single cable, the entire cable package does not need to be replaced*
  • Standard components instead of project-specific special solutions
  • Time-saving, partially automated connection of the power supply
Proof

Proof

  • Test set-up at igus®
Sustainability

Sustainability

  • Power supply by means of shore power, ship's diesel engine does not have to be used for power generation
  • No exhaust gases and no noise locally
  • Have your energy chain recycled in the igus® chainge recycling program when it reaches the end of its service life. No matter what manufacturer.

e-dispenser Multi-core cable with 3 x 95²
Minimum bend radius Ø 70mm x 10 = 700mm
e-dispenser * The bend radius within the e-dispenser has been reduced from 700mm to 300mm (57%) and outside the system the cables are protected from kinking with the TRC (bend radius 185mm).
e-dispenser 3 x chainflex CFCRANE.PUR (95²) + triflex R TRC.125.182.0
Minimum bend radius Ø 30mm x 10 = 300mm

More information
 

Shore power connections

Further products for shore-power supply

Discover further energy supply systems for shore-power supply in harbours.
triflex R

triflex R

Our three-dimensionally movable triflex R energy chains increase the service life of guided cables and hoses enormously.
readychain harnessing

readychain harnessing

With our ready-to-connect energy supply systems, it is possible to reduce the harnessing time by up to 95%.

You might also be interested in


energy chains

Energy chain standard product range

Shop with more than 100,000 products.
Energy chain configurator

Energy chain configurator

Assemble your individual energy chain system in just a few steps.
Recycling program

Recycling program

Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH