Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

e-skin® flat with support chain SKF.S

Product presentation: e-skin flat with support chain
The e-skin® flat with support chain SKF.S is a supplement to the e-skin flat. The e-skin® flat with support chain can be added easily, allowing unsupported travels. The support chain can be combined with the SKF12C.
 
Part No.Outer widthOuter height Bend radius
SKF.S.08*8mm8mm 40 / 70 / 100mm
SKF.S.1010mm10mm 125mm
*Deliverable from stock | **Design study: available upon request

 
To the e-skin flat configurator

NEW: SKF.S.10.125.01.0 e-skin® flat with support chain

The new e-skin® flat with support chain enables longer travels of up to 5 metres with the cleanroom-optimised e-skin® flat system. The new larger e-skin® flat with support chain is guided in the POD SKF15C e-skin® flat and can be integrated into the existing mounting bracket structure.

SKF.S.10.125.01.0 support chain for the e-skin flat

SKF.S.10.125.01.0 support chain for the e-skin flat

Compare the SKF.S.08 and the SKF.S.10

SKF.S.10.125.01.0 support chain for the e-skin flat
Tech up

Tech up

  • Suitable for clean rooms according to IPA cleanroom Class 1, also for the three-layered e-skin flat
  • Available in two versions: closed and openable with a special closure system
  • Optionally available with support e-chain for longer unsupported lengths
  • Can be combined with SKF12C and SKF15
  • Stackable, width-variable mounting brackets
  • Modular and compact design
  • Defined bend radius for applications with e-skin flat
  • Profile for cleanroom applications with compact installation spaces
  • e-skin flat with support chain with enclosed e-chain
    to prevent abrasion
  • Fast cable filling thanks to openability
Cost down

Cost down

  • Monitoring of the sag via ultrasonic measurement with replacement recommendation - optional with the i.Cee EC.S additional module
  • Individual cables can be changed quickly without replacing the entire energy supply
  • Can be shortened or widened
  • No minimum order quantity
  • Flexible standard modular system, no special production
  • IPA ISO Class 1 chainflex cables up to 4 years guaranteed
Proof

Proof

  • IPA cleanroom class 1 for the three-layered e-skin flat: Material/stranded structure* tested by IPA according to ISO 14644-14, report IG 2107-1242
*The following cables are listed in the certificate: CFCLEAN3.01.05.02 and CAPU.A.06.0 - Further tests are at present are not scheduled.
Sustainability

Sustainability

  • 99% material savings possible, as you can replace a cable without having to replace the entire system
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program .
  • igus has been an investor in Mura Technology from the beginning and is helping to advance chemical recycling. From plastic waste to crude oil in 20 minutes:

New products


Spacer

e-skin® flat with support chain with spacer Spacer for the mounting bracket. Compact design due to mounting bracket's lower height. Now available in three sizes: SP12, SP16 and SP20.

e-skin® flat with support chain with ultrasonic sensor

e-skin® flat with support chain with ultrasonic sensor i.Cee EC.S - new ultrasonic sensor on e-skin flat with support chain enables condition-based maintenance messages in the cleanroom.

e-skin flat SKF.S e-skin® flat SKF. S is equipped with an unsupported length and a defined bend radius.
e-skin flat SKF.S e-skin® flat with support chain SKF. S for closed SKF12C single pods.
e-skin flat SKF.S Variable-width e-skin® mounting brackets available upon request. If desired, they can be stacked.
e-skin flat SKF.S e-skin® flat with support chain as enclosed solution to prevent abrasion

e-skin flat single pods

e-skin flat single pods Freely fillable cable guidance system. Exceptionally compact design. Modular design using interconnectable profiles.

More e-skin series

e-skin series Securely and abrasion-resistant cable guidance in cleanrooms.

Cleanroom energy chains

Cleanroom energy chains Discover more energy chains suitable for ISO class 1 cleanroom applications here.

e-skin flat application example


You might also be interested in


energy chains

Energy chain standard product range

Shop with more than 100,000 products.
Energy chain configurator

Energy chain configurator

Assemble your individual energy chain system in just a few steps.
Recycling program

Recycling program

Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH