Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

e-skin soft SKS28 | Bi: 100mm

e-skin soft SKS28

[Design study] More space in small rooms

Proven design with a larger interior
The corrugated tube-like cleanroom energy supply, which consists of an upper and lower shell, is openable and has an unsupported length thanks to the design of the upper shell. Thanks to the specially developed polymer material igumer SKS, the e-skin soft fulfils the highest cleanroom class. Now available in 100mm width for the version with 28mm inner height. There are now four inner heights: 20mm, 24mm, 40mm and an inner height of 28mm with 2 widths of 68mm and 100mm.
Tech up

Tech up

  • 47% more inner width, for more cables with the same inner height
Cost down

Cost down

  • No contamination of production parts in the cleanroom by particles, fit for small installation spaces
Proof

Proof

  • Testing during the entire development and release process in the igus in-house ISO 1 cleanroom laboratory
Sustainability

Sustainability

  • Flexible igumer SKS material makes the e-skin soft suitable for small installation spaces

Real-world examples

Adhesive dispenser for camera modules

Customer requirements: The company Mingseal produces products for the 3C industry (computer, communication and consumer electronics). The main product is an adhesive dispenser for camera modules. igus energy chain systems E3 and E6, which are already suitable for ISO class 1 according to IPA, were previously used as energy supply systems. Nowadays, however, the market demands an even higher particle-free standard (and thus theoretically an even better ISO class) than before, especially for mobile phone camera modules. The reason for this is the ever-increasing number of pixels on mobile phone cameras, because if there is just one particle on these modules, the entire module is abandoned and the overall equipment effectiveness (OEE) and the yield (YIELD) of the system drop enormously.

Our solutions: In the first step, the customer had to replace the energy chain with other products such as welded cleanroom ribbon cables. The disadvantages of this solution soon became apparent: on the one hand, it was not possible to open the welded ribbon cables to add or replace cables, and on the other hand, the cables broke very quickly because they had to support themselves. After only half a year, the first defects appeared on these welded cables, which in turn led to the system coming to a standstill. The igus cleanroom energy supply system e-skin convinced the engineers at Mingseal. The unique openable corrugated tube for cleanrooms, which consists of an upper and lower shell, combined the engineers' openability, inherent rigidity, and compactness requirements with the highest cleanroom suitability according to ISO Class 1. The compact e-skin series SKS20 will be installed in new machines in the future.
Mingseal adhesive dispenser

Discover other e-skin soft without dissipative material

e-skin soft SKS | For unsupported lengths of up to 1.3m and installation space starting at 150mm

SKS20

Inner height hi: 20mm
Inner width Bi: 33mm
Bend radius R: 55mm
Pitch: 112mm

SKS28

Inner height hi: 28mm
Inner width Bi: 68mm
Bend radius R: 55mm
Pitch: 112mm

SKS40

Inner height hi : 38mm
Inner width Bi: 85mm
Bend radius R: 100mm
Pitch: 112mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH