180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Part No. | Inner height | Outer height | Inner width | Outer width | Bend radius | Pitch |
---|---|---|---|---|---|---|
C6.53.172J.075.3 | 53mm | 67mm | 172mm | 199mm | 075mm | 30mm |
C6 energy chain | Energy chain E6/E6.1 | e-skin corrugated tube | Flat cable guide e-skin flat | |||
---|---|---|---|---|---|---|
Class 1 according to EN ISO 14644-1 | Continuous cleanroom tests in the IPA-certified igus cleanroom laboratory | ✔ | ✔ | ✔ | ||
Modularity/building block principle | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⬤ | ||
Components individually interchangeable | ✔ | ✔ | ✔ | ✔ | ||
Quick filling, openable | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ||
Fast delivery | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ||
Easy maintenance | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ||
Available from stock | ✔ | ✔ | ✔ | ✔ | ||
Can be shortened | ✔ | ✔ | ✔ | ✔ | ||
Can be widened | ✔ | ✔ | ✔ | ✔ | ||
High productivity rate | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ||
No minimum order quantity | ✔ | ✔ | ✔ | ✔ | ||
Cost-effective | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ||
Suitable for unsupported applications | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ | ⬤⬤⭘⭘⭘ | ||
For high dynamics | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ||
Space-saving | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⭘⭘ | ||
Fill weight | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⬤ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ||
Up to 36 months guarantee | ✔ | ✔ | ✔ | ✔ | ||
Saves resources | ✔ | ✔ | ✔ | ✔ | ||
Everything from one source (chain, cable, connector) | ✔ | ✔ | ✔ | ✔ | ||
Products also available individually | ✔ | ✔ | ✔ | ✔ | ||
Quiet, smooth operation | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⭘⭘ | ⬤⬤⬤⬤⭘ | ⬤⬤⬤⬤⬤ | ||
Online calculation of service life | X | ✔ | X | X | ||
Online interior separation configurator | X | ✔ | ✔ | X | ||
Suitable for the following industries | Electronics manufacturing FPD production Semiconductor Industry Microelectronics Panel robots Packaging | Electrical manufacturing Semiconductor industry FPD production Microelectronics Panel robots Packaging Plotter Medical technology | Electrical manufacturing 3C industries Dispenser Glass cutting Semiconductor industry FPD production Microelectronics AOI | Electrical manufacturing 3C industries Bonding Dispenser Semiconductor industry FPD production Medical technology Microelectronics AOI | ||
To the product | To the product | To the product |