Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Series E2.1

Series E2.1 e-chain®

Best e-chain® for medium fill weights

Some of the benefits that the E2.1 series has to offer are more installation space, easy filling and quick assembly. This new generation of the two-section energy chains was developed as an improvement on the preceding E2/000 series, which has proved its worth over a period of 15 years. The E2.1 series offers extremely fast filling from the side or from the top - along the inner or outer radius, using a chain opener or screwdriver. With all these properties, the E2.1 is ideal for use in general engineering, woodworking and metalworking industry and in machine tool construction.
 
Request a free sample box
► Find out more
Download the cable carrier line card.
► Download now
Installation instructions
► Find out more

Benefits:

  • up to 30% larger sliding surfaces for longer service life  in gliding operation compared to previous series E2/000
  • 7dB(A) quieter due to integrated brake starting at size E2.26
  • 10% more stability compared to E2/000
  • Now also available as fully enclosed version, a standard solution for hydraulic hoses
  • 36-month guarantee
  • Predictive maintenance – optional additional isense module
Applications: 
General construction machinery, models, automatic doors, vehicles, measuring machines, electronics, handling systems, delta robots

New sizes

E2.17

E2.17

Inner height hi : 17mm
Outer height ha: 23mm
Inner width Bi: 50mm
Outer width Ba: 61.1mm
Bend radius R: 28mm
 
 Request E2.17
E2.21

E2.21

Inner height hi : 21mm
Outer height ha: 28mm
Inner width Bi: 50mm
Outer width Ba: 63.8mm
Bend radius R: 35mm
 
 Request E2.21

Browse interactive 3D models of various cable carriers and cables


Explore our innovative and interactive 3d model of this product. Experience different design elements and visualize concepts with unparalleled precision.  
Browse 3D Models
3d models

Crossbars openable along the outer radius, from both sides

E2.26

Inner height hi: 
26mm
Inner width Bi: 
25 - 125mm
Bend radius R: 
48 - 250mm
Unsupported length: 
≤ 2.25m

E2.38

Inner height hi:
38mm
Inner width Bi:
50 - 175mm
Bend radius R:
63 - 250mm
Unsupported length: 
≤ 2.75m

E2.48

Inner height hi:
48mm
Inner width Bi: 
50 - 250mm
Bend radius R:
75 - 300mm
Unsupported length: 
≤ 3m

Crossbars openable from both sides along the inner radius

E2i.26

Inner height hi:
26mm
Inner width Bi: 
25 - 125mm
Bend radius R:
48 - 250mm
Unsupported length: 
≤ 2.25m

E2i.38

Inner height hi:
38mm
Inner width Bi: 
50 - 175mm
Bend radius R:
63 - 250mm
Unsupported length: 
≤ 2.75m

E2i.48

Inner height hi:
48mm
Inner width Bi: 
50 - 250mm
Bend radius R:
75 - 300mm
Unsupported length: 
≤ 3m

Tools & Configurators

e-chain configurator

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.

Use the e-chain® expert configurator
e-chain CAD library

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.

Use the e-chain® CAD Library

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Scott Parker
Product Manager - Canada
(800) 965-2496

Contact an e-chain® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH