Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® series 1030 econ polymer linear carriage

Light and cost-effective, with spring pre-load or locking ball

The first solid plastic carriage for the compact installation size 1030 of the drylin® W linear system. Extremely simple installation thanks to the monoblock shape. The econ series is available in preload, standard, and stop motion variants. The WWP-10-30 polymer carriage can be configured with integrated pre-tensioning elements for applications that require absolutely no rattling or a defined displacement force. A third variant of the WWP-10-30 econ polymer carriage is available with an integrated locking ball. This allows movement to certain stopping points on the rail
WWP-10-30-06
WWP-10-30-06
WWP-10-30-06

Tech up with igus news

Tech up

  • The linear carriage can be installed quickly thanks to its monoblock design
Cost down with igus news

Cost down

  • Cost-effective injection moulding
evidence from igus news

Proof

  • Weighs 80% less than aluminium linear carriages – standard and preload version (WW-10-30: 0.24kg; WWP: 0.043kg)
  • Weighs 40% less than aluminium compact carriages – locking ball version (WWP-10-30: 0.24kg; WWC-06-30: 0.07kg)
recycling with igus news

Sustainability

  • 100% lubrication-free due to iglidur® JB

Fact sheet for download

All technical information can be found in our PDF.
To the technical data

Informational video


Govie


Application examples

_FA0817

Linear guide components for 3D printers

Tech-savvy start-ups are more daring than others in turning emerging technologies into new, marketable products. 
To the article
banner_blister_centre

igus® in the storage technology of a blister centre

Bearing technology in automated blister centre Automated medicine handling.
banner_labelling_machines

igus® components in KHS labelling machines

Numerous rotary and linear bearings from the igus® product range are not the only ones installed in KHS GmbH's labelling machines.
icon_application_drawer_furniture

igus® helps prospective carpenters with their project

At the Cologne Chamber of Crafts, prospective carpenters combined Scandinavian aesthetics with industrial design. 
To the article



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH