180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Materials table | Units of Measure | Values igumid G | Values igumid NB | Values igumid N | Values igumid ESD | Values igumid TE |
---|---|---|---|---|---|---|
Yield stress | Mpa | 190/130 | 78/40 | – | – | – |
Elongation at break | % | 004/006 | 20/210 | – | – | – |
Elasticity module (tensile test) | Mpa | 9000/7000 | 2900/1200 | – | – | – |
Impact strength +23°C | kJ/m 2 | 55/65/55 | not broken | – | – | – |
Impact strength -40°C | kJ/m 2 | 40 | 90 | – | – | – |
Ball indentation hardness H 961/30 | Mpa | 230/160 | 150/60 | – | – | – |
Heat conductivity W/k * m | Ω/k * m | 0,23 | – | – | – | – |
Dielectric constant | 10h Hz | 3,9/6,2 | – | – | – | – |
special transitional resistance | Ω*cm | >1011 | >1011 | >1012 | <10 9 | – |
Impact strength density 0,6-0,8 mm | kV/mm | 80 | 16-18 | – | – | – |
Surface resistance ROA | Ω | >1011 | >1011 | >1011 | <10 9 | – |
Density | g/cm 3 | 1,37 | 1,14 | 1,14 | 1,2 | 1,02 |
Absorption of humidity 23/50 RF | % | 1,4 | 3,4 | 1,4 | 1,9 | 1,1 |
Coefficient of sliding friction | – | 0,3 | 0,3 | 0,3 | 0,3 | 0,3 |
Fire resistance as per VDE | – | FH2 | – | – | – | – |
Fire resistance as per UL | – | 94 HB | 94 V-2 | HB | HB | HB |
Color | – | black | black | black | slate-gray | black |
Maximum water absorption | – | 5,6 | 7,6 | 7,6 | 7,3 | – |
Limit of elasticity in bending | – | 7.800 Mpa | 3.000 Mpa | 3.000 Mpa | 9.500 Mpa | – |
tensile strength | – | 240 Mpa | 120 Mpa | 110 Mpa | 230 Mpa | – |
Hardness Shore D | – | 79 | 79 | 79 | 83 | – |
Upper long-term application temp. | – | 120°C | 80°C | 80°C | 80°C | 100°C |
Upper short-term application temp. | – | 80°C | 170°C | 170°C | 150°C | 130°C |
Lower application temp. | – | -40°C | -40°C | -40°C | -40°C | -30°C |