Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E2 micro: the smallest e-chain®

cable carrier for small installation spaces 

E2 micro e-chains® are very small, one-piece and two-piece (B07/B09) e-chains® with a low weight and therefore ideal for highly dynamic applications. E2 micro e-chains® are stable and available in many versions. igus® also offers numerous accessories and mounting options. "Upgrades" of the snap-open versions are available for many types; they are interchangeable among themselves and can thus be used as, among others, spare parts pack for new installation options.
Request a free sample box
► Find out more
Download the cable carrier line card.
► Download now
Installation instructions
► Find out more

Benefits:

  • One & two-piece chains from 5mm inner height
  • High torsion resistance, lightweight
  • Smallest inner heights and bending radii
  • Mounting brackets with strain relief optional
  • Small pitch for silent operation
  • Large pins for a longer service life
  • B07/B09 in two parts; can be folded out in outer radius due to integral hinges
Applications:  General construction machinery, models, automatic doors, vehicles, measuring machines, electronics, handling systems, delta robots
 
Download the E2 micro Selection Guide

E2 micro e-chains®

Two-piece, snap-open

E2 micro Snap-open
Shop now

One-piece, closed

One-piece, closed
Shop now

Tools & Configurators

e-chain configurator

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.

Use the e-chain® expert configurator
e-chain CAD library

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.

Use the e-chain® CAD Library

Certifications & Approvals

echain cleanroom

Cleanroom

Cleanroom test on request
e-chain quieter

Quieter

42 dB(A) determined at the igus laboratory, v= 1.0 m/s unsupported, Series 06.10.038.0
ESD

ESD Classification

Electrically conductive ESD version upon request
iF award

iF design award

iF-Design-Award for E2 micro Series 05
UL 94

UL94-V0 classification

for Series 03 and Series 14 (more on request)

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Scott Parker
Product Manager - Canada
(800) 965-2496

Contact an e-chain® expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH