Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

igus® e-chain system® with E4/4RHD rollers – for heavy-duty uses

The reasons why the igus® roller chain from the heavy-duty series is particularly suited for rough environments

High stability, low wear, and a maintenance-free roller system to reduce push/pull forces
navi 01 02 03 04 05 06 07 08 09 10 11 12 13 14 15

1... Large pin/bore connection

High push/pull forces and reduced wear due to tight tolerances.

... travels greater than 2,625 ft possible
... low wear
... low elongation of the entire system
 
"In comparison to the standard E4/4, the pin strength is increased by up to 40%. “

Details of working principle

Dual lock

Large pin/bore connection

Large pin/hole connections with tight tolerance provide a high push and/or pull force absorption potential. Due to the tight tolerances and the resulting, almost complete zero backlash, very high accelerations can be achieved and there is very little wear.

igus® tested

tensile test

Tensile test with Zwick material test equipment

We test every energy supply system with a "tweak testing machine" at the igus® laboratory for compressive/breaking strength to provide reliable specifications on max. additional load and unsupported length
 
Test 3992:More than 30.000 N tensile strength

Application example

worlds largest travel

The world's longest travel with igus® e-chains® and chainflex® cables travel of 2,018 ft

The longest plastic distance in the world covered by an igus® e-chain® was designed and delivered for the largest power supplier in the Czech Republic, the CEZ Group. The distance covered is 615 m.
 
The stable pin/hole connection enables such long travels thanks to high push/pull force absorption.

2... low forces

The integrated, maintenance-free rollers significantly reduce the incurred forces.

... maintenance-free rollers reduce push/pull forces by up to 75%
... increased additional loads on long travels
... reduction of the required drive power

Details of working principle

Hinged covers The integrated rollers allow the chain to roll on itself instead of gliding.

igus® tested

Various tests in the igus® lab demonstrate the higher load on the E4/4 HD roller chain.

Application example

igus® roller chains particularly demonstrate their strengths and reliability on cranes in heavy-duty applications.

3... Heavy Duty

… no restrictions with respect to dirt loads
… high additional loads
… heat, moisture, and cold … no problem.

Details of working principle

Wear pad Reinforced pin/bore connections, wide glide surfaces, high torsion stability - these are the primary characteristics of our heavy-duty systems.

igus® tested

Test

Test 1442

Long-term technology in the igus® lab

Application example

An igus® heavy-duty system on a ladle crane at a steel mill: This system is not affected by heat and dirt.

4... Rugged, rectangular stop dog

… high stability and rigidity

Details of working principle

Wear pad

Double, rectangular end stop dog

More than two stop dogs cannot be, or can barely be synchronized. Due to a rectangular shape, the force distribution is much better than in a round stop dog (surface pressure formula, p = F/A).

igus® tested

igus® tested

Fracture test at the igus® laboratory

We test every energy supply system with a "tweak testing machine" at the igus® laboratory for compressive/breaking strength to provide reliable specifications on max. additional load and unsupported length.

Application example

Downtime is expensive - energy chains with high stability and reliable, long service life are therefore mandatory for crane plants of all types.

5... low wear

For a long service life on long travels due to wide glide surfaces and wear allowances

up to 9 mm wider glide surfaces in comparison to the standard System E4/4

Details of working principle

Large pin/bore connection

Wider glide surfaces

Wider glide surfaces + wear allowance

igus® tested

Tested and proven in the igus® lab under real-world conditions.

Application example

Longest travels with e-chains®

Reliably solve long travels with igus® e-chains®, like the E4 series here in a gantry crane, guided in an igus® guide trough for 220 m.

6... fast

Even on long travels, igus® E4/4 RHD chains can achieve speeds of up to 6m/s.

... speeds on long travels, even in heavy-duty applications.

Details of working principle

Cable friendly polymer crossbars Guide troughs with riser guard - the correct height for the moving end and integrated rollers facilitate high speeds even on long travels.

igus® tested

Special features, such as a riser guard or the correct height of the moving end were developed and tested by the igus® lab.

Application example

Container cranes can load and unload ships with speeds up to 4m/s. This is easily accomplished with igus® roller chains.

7... Cable-friendly interior separation

For higher service life due to rounded base

... nearly halve the cable wear
... less parts, more possibilities

Details of working principle

Brake mechanism

Cable friendly polymer crossbars

Smooth, cable-friendly and rounded contour provides for a long service life of the cables and hoses. In addition, a better and more cable-friendly interior separation can now be implemented with less standardized components.

igus® tested

Wear tests

With the new rounded separators, the wear of the cables could be almost halved.
 
Test 3748:Separator 301 compared to new version 45.1 The matching pair of plastic and jacket material also turns out to be the best here.

Application example

In this case, the rounded plastic opening crossbars help to extend the cable service life.

8... Modular

The modularity of igus® systems facilitates convenient extending, shortening, expanding, and replacing.

… "infinite" width extension with extension links
… shorten and extend directly on location.

Details of working principle

Cable friendly polymer crossbars Due to the modularity of the igus® construction kit system, our System E4/4RHD can also be extended in length/width and shortened on demand. The igus® extension link system has no width limitation.

igus® tested

Lab test with a E4/4 extension link chain

Application example

High filling capacity in outdoor environment. These are the typical features for igus® E4/4RHD extension link chains.

9... Everything in one system

Cables, hoses, fibre-optic cables .. everything in a single system

... reliable data and power transfers in an e-chain®
... dynamic hydraulics guided reliably.
… the world's only energy supply system that can reliably guide all media at the same time.

Details of working principle

Wear pad In addition to cables, the system can also guide hoses, bus cables, fibre-optic cables, etc. This is unique in the industry.

igus® tested

All cables and hoses we offer were tested by igus®.

Application example

Reliable supply of media for vacuum furnaces with igus® e-chains®.

10... Reinforced side plates

Highly durable in outdoor environments due to side plate reinforcements of up to 9 mm.

... extended running performance guaranteed at low maintenance
... for long travels in outdoor environments.
 
"Up to 9 mm reinforced side plates when compared to the standard E4/4"

Details of working principle

Double, rectangular end stop dog

reinforced side plates

Reinforced side plates nevertheless allow loads from push/pull forces

igus® tested

Every e-chain® achieves at least <10,000 km running performance on long travel Reinforced side plates facilitate this even at high loads.

Application example

In this environment, igus® RHD chains already realistically achieved a running performance of 70,000 km.

11... To be opened from both sides

Convenient and fast filling with crossbar system that snaps open on both sides (along the inner and outer radius)

... convenient replacement of cables
... good accessibility in all positions

Details of working principle

Double, rectangular end stop dog

Simple to open

Crossbars can be opened with the igus® screwdriver. The e-chain® is then conveniently filled from both sides.

igus® tested

Fracture test at the igus® laboratory

Countless installation kits in our lab prove the easy and convenient filling of e-chains®.

Application example

Even under the most difficult conditions, the e-chain® can be opened and closed with ease from all sides.

12... Maintenance-free

Maintenance-free rollers with encapsulated stainless steel ball bearings

... maintenance-free, pre-lubricated and encapsulated stainless steel ball bearings for any environment
... various roller types for various applications.

Details of working principle

Tongue and groove design Lubricated once, and then sealed. The rollers on igus® roller chains are completely maintenance-free.

igus® tested

Various materials were tested in our lab. Ultimately, igus® is in a position to supply the correct roller for any application.

Application example

Even fine dust will not negatively affect the encapsulated stainless steel bearings in igus® roller chains.

13...Long travel

By using roller chains, travels of up to 800 m can be achieved.

... reduced push/pull forces
… rolling instead of gliding.

Details of working principle

Tongue and groove design The integrated rollers facilitate travels of up to 800 m.

igus® tested

All systems are tested in our lab under real-world conditions. For instance, we are testing for crane plants on more than 100 travels.

Application example

615 m in a coal power plant. The longer travel with a plastic chain from igus®.

14... Torsion stable due to tongue and groove

For high stability at lateral accelerations and high torsion resistance due to "interlocking feature"

... high additional loads for unsupported and gliding operation.
... ideal for high torsion forces

Details of working principle

Scale on crossbars

Tongue and groove design

The chain links are "hooked into one another", which provides for extremely high torsional stability of the e-chain® and for high unsupported lengths even in side-mounted applications.

igus® tested

Break test with Zwick material test equipment

Here we also test every system for maximum load capacity to get reliable information on service life, which is also incorporated into our online service life predictor.
 
Test 40092 m E4 e-chain® with 7.7 kg additional load

Application example

Hanging application

A E4/4HD chain on a container crane. The tongue and groove and the reinforced configuration ensure reliable operation even in stormy conditions.

15... Conductive

ATEX compliant due to the use of igumid ESD

... igumid ESD corresponds to the Ex II 2GF classification pursuant to ATEX-RL 94/9/EG
... conductive in unsupported as well as climbing operation

Details of working principle

Quick opening crossbars By using igumid ESD plastics, igus® achieves conductivity that corresponds to the most demanding ATEX classifications.

igus® tested

100% of the produced ESD e-chains® are tested for their electrical continuity.

Application example

Our chains are also tested with respect to durability and conductivity against the demanding ATEX classifications in offshore applications.

Sample order

E4/4HD sample request


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH