Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E4 Light Cable Carrier Applications

Optimal price and performance ratio

System E4/light cable carriers have smaller side links and thinner crossbars. It's cost effective, lightweight, and still offers a large interior space for multiple cables and hoses. E4 Light cable carriers work especially well in unsupported, short-travel applications and vertical hanging or standing travels.

Typical applications:

  • Machine tools
  • Material processing
  • Stone-cutting equipment
  • Woodworking machinery
  • Vehicles
  • Construction equipment

(Click photos to enlarge)

hanging cable carrier The E4/light cable carrier is suitable for hanging applications.
Reverse bend radius cable carrier Circular motion is possible with E4/light cable carrier. Pictured above is a the E4/light with a Reverse Bend Radius (RBR).
Vertical cable carrier application E4/light cable carrier in a vertical application on a machine tool.
E4 Light cable carrier Series 1640 can be filled with cables up to almost 4 inches in diameter.
Vertically installed cable carriers E4/light cable carriers can be installed vertically up to almost 20 feet.

More application examples

Cable carrier applications

Cable carrier applications by industry and cable carrier design.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH