180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.
No registration needed and completely free of charge. Easily download CAD models of e-chains in various file formats.
IPA certificate: standard material
ISO Class 2 in accordance with the standard ISO 14644-1, v = 1m/s
UL94-V2 classifications
easy chain with special igumid ESD material as an electrically conductive version available upon request