Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

System E4/4 Cable Carrier Applications

For long travel distances


System E4/4 cable carriers can be used for extremely long travels and for unsupported, side-mounted applications. This is due to its special construction, which enhances stability while increasing resistance to harsh weather and other adverse conditions.

Special roller chain links make the E4/4 cable carrier the real long-travel specialist. E4/4 is also available in a material optimized for electrostatic discharge (ESD) applications.

Typical applications:

  • Cranes, including RTGs and quayside cranes
  • Compost, concrete, chemical, mineral, welding and agricultural plants
  • Unsupported, side-mounted applications on machine tools
  • Construction equipment
  • ESD applications
  • Heavy duty machinery
  • Steel works
  • Shipyards

Overview of E4/4 applications:

Conveyor unit of coal excavator

Winner of 2010’s Gold vector award and the longest known travel using plastic energy chains in the world.

Roller cable carriers for a composting plant

These roller cable carriers and chainflex® cables operate despite extreme conditions in this compost plant

Ship-unloading crane - Malaysia

Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a ship-unloading crane in Malaysia.

igumid HT streetcar switches

igumid HT cable carriers in high temperatures

Ship loader

Wind and weather proof, energy chain cable carrier and chainflex® cables on a ship loader at the Baltic Sea port of Wismar.

E4/4 cable carrier on a port crane

E4/4 cable carrier on a port crane

E4/4 system

Gliding, mounted on the side - E4/4 system

E4/4 system

Space-saving solution - E4/4 system

Series 4040

Standing installation of the Series E4/4

Car wash cable carrier

Touch-free car wash uses System E4/4 cable carriers and chainflex® CF140 US cables.

More application examples

Cable carrier applications

Cable carrier applications by industry and cable carrier design.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH