dry-tech® wear-resistant GKF shafting

GKF is a shaft surface with three times the corrosion resistance of zinc, nickel, and chrome plating. Ideally, GKF is paired with grease-free iglide® plastic bearings for dry-running, maintenance-free operation. GKF shafting also helps extend the lifetime of your iglide® bearings by up to 40-60% in aggressive environments with dirt, dust, corrosion, and high shock and impact loads.

Benefits:

 
  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust and corrosion
  • Ideal for construction and agriculture industries
  • Extends service life of iglide® plastic bearings by up to 40-60%
  • Single source for complete bearing assemblies
  • Maintenance-free, no external lubricants required
Read the onesheet

Customer Applications

Field Cultivator Gauge Wheel

field cultivator
  • Maintenance-free and corrosion-resistant
  • Provides a longer service life
  • Reduced service claims

Tandem Wheel Pivot

tandem wheel pivot
  • Replaced hardened steel bushing that requires continuous greasing
  • Improved the life of iglide® bushing 400% vs. zinc pin
  • Reduced assembly time

GKF Shafting Assembly Options

GKF shafting assembly option 1
GKF shafting assembly option 2

Browse Bearings

G300 Bearings

G300
  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Browse the Shop

TX1 Bearings

TX1
  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Very low moisture absorption
  • Felt seals available
Browse the Shop

Q2 Bearings

Q2
  • Durable, heavy duty bearing
  • Dimensionally stable at high loads
  • Good abrasion and wear resistance
  • Felt seals available
Browse the Shop

Contact a Bearings Expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!

Contact an expert now

 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH