Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
iglide® ECO A180 plain bearing

Universal and low-cost

iglide® ECO A180: very cost-effective

iglide® ECO A180 is based on a cost-effective material and is therefore particularly suitable for price-sensitive applications. In addition, it offers good wear properties and low moisture absorption.

Tech up

Tech up

  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
Cost down

Cost down

  • Lowers costs by reducing premature failures and maintenance requirements
  • Cost-effective, due to reuse of already processed raw materials
Proof

Proof

  • Tested in our own test rigs inside and outside.
  • Test parameters: 50°pivoting movement, shaft Cf53 hard-chrome, p = 100N/mm², v = 0.01m/s
Sustainability

Sustainability

  • Sustainable through reuse of already processed raw materials
  • Environmentally friendly, as no additional lubricants are necessary 
igus supports the circular economy of plastics and is investing in chemical recycling. Find out more.

Interactive new products catalog

Interactive new products catalog Click below to browse our the interactive catalog.
Browse the catalog

Request a sample box

iglide® plain bearing sample box  Fill out the form below, and we will send you a sample box free of charge.
Request a sample box

What is iglide®?

iglide® plain bearings magnified What are our plain bearings materials made of? Learn more about our iglide® material.
Learn more


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH