Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

2022 news – igubal® spherical bearings

igubal FC: A181 is a new standard spherical ball material

Complies with FDA and EU 10/2011

Self-lubricating spherical ball material made of FDA-compliant materials for the food industry.
Go to News

WDGM-FX coupling joints

igubal® WDGM-FX coupling joint – sealed against dirt

Plastic coupling joints with individual center distance, sealed against dirt.

Go to News

EC-208 end cap

For two-hole and four-hole fixed flange bearings with spherical insert bearings

Individually designed end cap for two-hole and four-hole fixed flange bearings with spherical insert bearings.
Go to News

Spherical insert bearings made of iglide® J3

Spherical insert bearings for higher loads

iglidur® J3 is three times as wear-resistant as iglide® J at 10 MPa. It is also media-resistant, self-lubricant, and durable thanks to low coefficients of friction.

Go to News

igubal PA-xx-KS pillow block bearings

igubal® PA20x-KS-JEM-xx-xx-SP pillow block bearings

Compact pillow block housing for spherical insert bearings

An extra-compact pillow block bearing for use in environments with limited space.
Go to News

igubal® spherical insert bearings

Food grade for imperial shafts

Quick, cost-effective assembly with spherical insert bearings. Now also food compliant, made of iglide® A350, and for imperial shafts.

Go to News

KSTM-xx-CL

Tree-root pillow block bearing (clip-on version)

30% higher tensile strength thanks to "tree root" optimized housing.

Go to News


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH