Robust energy chains for spreaders

Usually used in conjunction with straddle carriers, spreaders allow flexible accommodation of containers of various lengths. In order to ensure safe and low-maintenance adjustment of the telescopic arms of the spreader in the long term, energy chains are proven to offer high robustness with a design that is as space-saving as possible. In outdoor areas, cable guides are also important, which work predictably and failure-free in continuous annual operation in wind and weather.
Spreader energy chains

Lightweight, easy and cost-effective: energy chain solutions for spreaders

E2/000

E2/000 energy chain system

  • High robustness and long service life of cables
  • Easy and versatile installation
E4.1 energy chain

Energy chain system E4.1

  • More stability with smaller dimensions
  • Long service life even under abrasive environmental conditions
Learn more about the E4.1 energy chain
chainflex

Cables for moving applications

  • Cables for use in energy chains
  • Wide range of products
  • Designed for the most adverse environmental influences

Application story: energy chains and chainflex cables in spreaders


System comparison

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chains systems instead of festooning Energy chain systems instead of festooning
Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimises downtime.
Energy chain systems instead of motor cable drums Energy chain systems instead of motor cable drums
No slip ring on long travels. Guide all media safely in one system. Travels of up to 1,000 metres.
Energy chain systems instead of busbar systems Energy chain systems instead of busbar systems
Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement. 

Tested for real-world applications in the industry's largest test laboratory

A look at the chainflex and e-chain test laboratory Take a look at our chainflex and e-chain test laboratory, where 10 billion cycles are tested annually.
Long travels in outdoor tests Up to 400m of travel can be achieved on our 200m long test track for energy chains.

Brochure: Energy chain systems for intermodal logistics
Installation service



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH