Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Huge 3D printed components with optimised sliding properties and excellent service life


New: 3D printing service for components of up to 3m

Wear-resistant components for large-scale mechanical engineering made of our iglidur I150 and iglidur I151 tribo-filaments

The large-format 3D printer can be used to manufacture components of up to 3m in a single printing process. The 3D print filaments, which igus developed especially for mechanical engineering, have up to 50 times the abrasion resistance of ABS, PETG, or PLA. The large-format components made of igus high-performance polymers can be used easily in large-scale mechanical engineering. Possible areas of application include jig construction, special machine construction and packaging technology.
The 3D printed components fare well in direct comparison with machined parts because of their lightweight design, greatly reduced material requirements and cost-efficient manufacture.  For good surfaces and precise components, partial areas can be reworked.
 
Do you have an application that requires large-format parts? We would be happy to help you with the implementation of your project.  
Send a project query

Manufacturing large-format food-safe components

iglidur I150

iglidur I150 is the easiest tribo-filament® to process - it is suitable for all commercially available 3D printers and can  be processed just as easily as regular filaments such as PLA and PETG.  iglidur I150 is also available on 8kg filament reels and is therefore suitable for the manufacture of large components in large-scale printers.
 
Thanks to compliance with EU 10/2011, iglidur I150 is suitable for contact with food and is accordingly proving itself in applications in the food and packaging industry.  The only restrictions are in the maximum permanent application temperature of 65°C and for highly dynamic applications.
iglidur I150 in the shop
iglidur I150 linear wear rates Linear Y-axis wear test: blue wear rate: hardened steel (Cf53/1.1213) Orange: stainless steel (304 SS/AISI 304) 1. iglidur I150 2. iglidur I180 3. PLA 4. ABS


Information about 3D printing at igus

About 3D printing at igus

  • Materials
  • Additive procedures
  • Service and support
3D printed polymers put to the test

Other wear tests

3D printing with iglidur compared to PLA, ABS and other materials and manufacturing processes
 

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH