New linear system with double lead screws

SLWT
The SLWT-1080 double linear unit offers a high degree of flexibility. Very flat and compact, the SLWT combines two lead screw systems in one structure. Each carriage can be controlled separately in the unit.

Different lead screw pitches can be combined

Separate manual adjustment of carriages

Self-lubricating linear guide DryLin® W

Operation either manual or motorized

Delivery program:

Technical data

Ordering number Stroke length Shaft weight Max. stat. load capacity material of traverse    
  [mm] [kg] addit. (pro 100 mm) Axial [N] Radial [N]      
SLWT-16120 Upon request Add to shopping cart
SLWT-BB-16120 Upon request Add to shopping cart
SLWT-1080 750 1.6 0.25 700 2800 349.83 USD Add to shopping cart
SLWT-10120 750 2.3 0.23 700 2800 Upon request Add to shopping cart
SLWT-BB-10120 750 2.3 0.36 700 2800 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number A Al H E1 E2 E3 l hw f lt tk ts
  -0,3 -0,3   +-0,15 +-0,15 +-0,15       +-0,1    
SLWT-16120
SLWT-BB-16120
SLWT-1080 108 100 29 94 94 87 244 24 1.5 22 11 6.8
SLWT-10120 154 100 30 140 140 87 360 24 15 30 11 6.8
SLWT-BB-10120 154 100 29 140 140 87 360 24 1.5 30 11 6.8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Ordering number tg kt sk s sg kq d T l2 d2 d2 ha
                    standard Alternativ  
SLWT-16120
SLWT-BB-16120
SLWT-1080 M8 6.4 9.5 6.6 M6 4.4 10 TR10x2 17 TR10x2 6h9 14.5
SLWT-10120 M8 64 95 66 M6 44 10 TR10x2 17 TR10x2 6h9 14.5
SLWT-BB-10120 M8 6.4 9.5 6.6 M6 4.4 10 TR10x2 17 TR10x2 14.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH