dryspin® lead screw nut with camber

drylin lead screw nut
For spindle adjustments which require especially quiet running and zero play, in addition to zero lubrication, and which have to be cost-effective at the same time, the new DryLin® lead screw nuts with camber offer the ideal solution. Available for self-locking trapezoidal threads as well as for dryspin® high helix threads, the new LC lead screw nuts take advantage of constant anti backlash forces within a compact installation size.
 

100% lubrication-free

For low loads

Dirt-repellent

Available for efficient dryspin® trapezoidal thread (Ds6.35x2.54 to Ds10x50)
and self-locking trapezoidal thread (Tr6x2 to Tr10x3)

Typical applications: Format adjustments, Medical devices, 3D printers, etc.
 

Dimensions [mm]

Ordering number thread d2 d3 d4 d5 b1 b2 max.stat. Max. idling torque
DST-... d1 x p F axial [N] (with an O-ring)
Ready to ship within 12 working days DST-JFRM-LC-0001-DS6.35X2.54 Ds6.35X2.54 0.39 1.12 0.87 0.15 0.82 0.16 9 0,005-0,02 28.14 USD Add to shopping cart
Ready to ship within 12 working days DST-JFRM-LC-0001-DS6.35X5.08 Ds6.35X5.08 0.39 1.12 0.87 0.15 0.82 0.16 9 0,005-0,02 28.14 USD Add to shopping cart
Ready to ship within 12 working days DST-JFRM-LC-0001-DS6.35X12.7 0.39 1.12 0.87 0.15 0.82 0.16 9 0,005-0,02 28.14 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS6.35X25.4 Ds6.35X25.4 0.39 1.12 0.87 0.15 1.11 0.16 9 0,005-0,02 28.91 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS8X10 Ds8X10 0.63 1.5 1.11 0.2 1.11 0.19 16.88 0,01-0,03 30.60 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS8X15 Ds8X15 0.63 1.5 1.11 0.2 1.11 0.19 16.88 0,01-0,03 30.60 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS10X12 Ds10X12 0.63 1.5 1.11 0.2 1.11 0.19 16.88 0,01-0,03 29.00 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS10X25 Ds10X25 0.63 1.5 1.11 0.2 1.11 0.19 16.88 0,01-0,03 30.60 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS10X50 Ds10X50 0.63 1.5 1.11 0.2 1.11 0.19 16.88 0,01-0,03 30.60 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS12X25 Ds12X25 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 32.14 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS12X5 Ds12X5 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 30.60 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS12X15 Ds12X5 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 Upon request Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS14X25 Ds14X25 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 33.74 USD Add to shopping cart
Ready to ship in 2 working days DST-JFRM-LC-0001-DS14X30 Ds14X30 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 35.42 USD Add to shopping cart
DST-JFRM-LC-0001-DS14X40.6 Ds14X40.6 0.79 1.66 1.5 0.19 1.73 0.28 28.13 0 37.19 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Ready to ship in 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH