180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Numerous fastening options (locking rings, screws, pins)
Easy installation
Low-cost
Also available in a housing block
Thread based on DIN103. Injection molded thread
TR d1 xP: |
|
Ordering number | max. load axial |
b | b1 | d1 | d2 | ds | k | r | s | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
static* [N] |
static** [N] |
|||||||||||
JTRM-2230TR10X2 | 67.5 | 112.5 | 1.18 | 8.9 | TR10X2 | 0.87 | 0.81 | 0.28 | 0.59 | 0.51 | 16.82 USD | |
JTRM-3240TR20X4 | 225 | 337.5 | 1.57 | 12.28 | TR20X4 | 1.26 | 1.17 | 0.31 | 0.98 | 0.63 | 22.77 USD | |
JTRM-3240TR20X8P4 | 225 | 337.5 | 1.57 | 12.28 | TR20X8P4 | 1.26 | 1.17 | 0.31 | 0.98 | 0.63 | 22.77 USD |
Part. No. | Nuts | Locking ring |
RGAS-JTRM-TR10x2 | DIN 439 M4 | DIN 471-A22 | RGAS-JTRM-TR20x4 | DIN 439 M5 | DIN 471-A32 |
RGAS-JTRM-TR20x8P4 | DIN 439 M5 | DIN 471-A32 |
Part. No. | d | H | H1 | H2 | A | A1 | A2 | E | E1 | S | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
RGAS-JTRM-TR10X2 | 0.71 | 1.38 | 0.24 | 2.05 | 42 | 1.18 | 0.79 | 1.26 | 2.09 | 68.43 USD | ||
RGAS-JTRM-TR20X4 | 0.98 | 1.89 | 0.31 | 2.76 | 58 | 1.57 | 1.1 | 1.57 | 2.52 | 68.67 USD | ||
RGAS-JTRM-TR20X8P4 | 0.98 | 1.89 | 0.31 | 2.76 | 58 | 1.57 | 1.1 | 1.57 | 2.52 | 68.67 USD |