180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The recommended shaft material for all linear plain bearings made of iglide® J and iglide® J200
Delivery: from stock
Material: EN AW 6061/6060
Straightness: EN 754-3
Hardness: 75 HB
Surface: hard anodized
Surface hardness: 450-550 HV
Shafts in inch dimensions are available on request
Order no. | Design | Outer diameter |
Tolerance | Max. length | Weight | Price / m | |
---|---|---|---|---|---|---|---|
[mm] | [mm] | [kg/m] | Plus cutting costs | ||||
AWM-06 | Solid | 6 | 3000 | 0.08 | 37.28 USD | ||
AWM-08 | Solid | 8 | 3000 | 0.144 | 40.82 USD | ||
AWM-10 | Solid | 10 | 3000 | 0.218 | 45.96 USD | ||
AWM-12 | Solid | 12 | 3000 | 0.323 | 54.59 USD | ||
AWM-16 | Solid | 16 | 3000 | 0.573 | 75.24 USD | ||
AWM-20 | Solid | 20 | 3000 | 0.896 | 86.99 USD | ||
AWM-25 | Solid | 25 | 3000 | 1.144 | 100.60 USD |
Order no. | Design | Outer diameter |
Tolerance | Wall thickness | Inner diameter |
Max. length | Weight | Price / m | |
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [kg/m] | Plus cutting costs | ||||
AWMR-12 | Tube | 12 | 2 | 8 | 3000 | 0.17 | 54.59 USD | ||
AWMR-16 | Tube | 16 | 2 | 12 | 3000 | 0.25 | 75.24 USD | ||
AWMR-20 | Tube | 20 | 2 | 16 | 3000 | 0.32 | 91.59 USD | ||
AWMR-25 | Tube | 25 | 3 | 19 | 3000 | 0.59 | 133.83 USD | ||
AWM-30 | Hollow | 30 | 7.5 | 15 | 3000 | 1.48 | 120.42 USD | ||
AWM-40 | Hollow | 40 | 10 | 20 | 3000 | 2.63 | 191.58 USD | ||
AWM-50 | Hollow | 50 | 11 | 28 | 3000 | 3.75 | 237.88 USD | ||
AWMP-60 | 60 | 11 | 38 | 3000 | 4.7 | 367.52 USD |