drylin® R - Partially supported stainless steel shaft EWUM-Ø, mm

Shaft support blocks for Ø20 mm made of stainless steel VA

Shaft support blocks for Ø20 mm made of stainless steel VA

Special features

Connecting dimensions as standard shaft supports in aluminium

High corrosion and chemical resistance

Best addition for stainless steel shafts

Available stainless steel shafts in 1.4571/1.4112

Possible lengths:
– EWUM (1.4112) max. 6000 mm
– EWUMS (1.4571) max. 3000 mm



Industries: Food, offshore, packaging, chemical, pharmaceutical and mechanical engineering


R - Partially supported stainless steel shaft EWUM-ES-Ø, mm

d [inch]:

 

Dimensions [mm]

Order no. shaft
material
D
h6
B H V d1 E G T1 C5/C6
for T1
C5/C6
for T1
T2 C5/C6
for T2
C5/C6
for T2
Price / m  
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] Min. max. [mm] Min. max. Plus cutting costs  
EWUM-ES-20 1.4112 20 52 32 6 6.6 37 20 100 20 69 150 20 94 Upon request Add to shopping cart
EWUMS-ES-20 1.4571 20 52 32 6 6.6 37 20 100 20 69 150 20 94 Upon request Add to shopping cart
EWUM-ES-12 1.4112 12 40 22 5 4.5 29 14 120 20 57 120 20 79 Upon request Add to shopping cart
EWUM-ES-16 1.4112 16 45 26 5 5.5 33 16 150 20 69 150 20 94 Upon request Add to shopping cart
EWUM-ES-25 1.4112 25 57 36 6 6.6 42 25 200 20 79 200 20 119 Upon request Add to shopping cart
EWUM-ES-30 1.4112 30 69 42 7 9 51 25 200 20 94 200 20 119 Upon request Add to shopping cart
EWUM-ES-40 1.4112 40 73 50 8 9 55 25 300 20 119 300 20 169 Upon request Add to shopping cart
EWUM-ES-12-T1 1.4112 12 40 22 5 4.5 29 14 75 20 57 120 20 57 Upon request Add to shopping cart
EWUM-ES-16-T1 1.4112 16 45 26 5 5.5 33 16 100 20 69 150 20 69 Upon request Add to shopping cart
EWUM-ES-20-T1 1.4112 20 52 32 6 6.6 37 20 100 20 69 150 20 69 Upon request Add to shopping cart
EWUM-ES-25-T1 1.4112 25 57 36 6 6.6 42 25 120 20 79 200 20 79 Upon request Add to shopping cart
EWUM-ES-30-T1 1.4112 30 69 42 7 9 51 25 150 20 94 200 20 94 Upon request Add to shopping cart
EWUM-ES-40-T1 1.4112 40 73 50 8 9 55 25 200 20 119 300 20 119 Upon request Add to shopping cart
EWUMS-ES-12 1.4571 12 40 22 5 4.5 29 14 120 20 57 120 20 79 Upon request Add to shopping cart
EWUMS-ES-16 1.4571 16 45 26 5 5.5 33 16 150 20 69 150 20 94 Upon request Add to shopping cart
EWUMS-ES-25 1.4571 25 57 36 6 6.6 42 25 200 20 79 200 20 119 Upon request Add to shopping cart
EWUMS-ES-30 1.4571 30 69 42 7 9 51 25 200 20 94 200 20 119 Upon request Add to shopping cart
EWUMS-ES-40 1.4571 40 73 50 8 9 55 25 300 20 119 300 20 169 Upon request Add to shopping cart
EWUMS-ES-12-T1 1.4571 12 40 22 5 4.5 29 14 75 20 57 120 20 57 Upon request Add to shopping cart
EWUMS-ES-16-T1 1.4571 16 45 26 5 5.5 33 16 100 20 69 150 20 69 Upon request Add to shopping cart
EWUMS-ES-20-T1 1.4571 20 52 32 6 6.6 37 20 100 20 69 150 20 69 Upon request Add to shopping cart
EWUMS-ES-25-T1 1.4571 25 57 36 6 6.6 42 25 120 20 79 200 20 79 Upon request Add to shopping cart
EWUMS-ES-30-T1 1.4571 30 69 42 7 9 51 25 150 20 94 200 20 94 Upon request Add to shopping cart
EWUMS-ES-40-T1 1.4571 40 73 50 8 9 55 25 200 20 119 300 20 119 Upon request Add to shopping cart
EWUM-12-T1 1.4112 12 40 22 5 4.5 29 14 20 57 Upon request Add to shopping cart
EWUM-16-T1 1.4112 16 45 26 5 5.5 33 16 20 69 Upon request Add to shopping cart
EWUM-20-T1 1.4112 20 52 32 6 6.6 37 20 20 69 Upon request Add to shopping cart
EWUM-25-T1 1.4112 25 57 36 6 6.6 42 25 20 79 Upon request Add to shopping cart
EWUM-30-T1 1.4112 30 69 42 7 9 51 25 20 94 Upon request Add to shopping cart
EWUM-40-T1 1.4112 40 73 50 8 9 55 25 20 119 Upon request Add to shopping cart
EWUM-50-T1 50 84 60 9 11 63 25 20 119 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH