180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Carriage | NW-02-27 |
Rail | NS-01-27 |
Carriage with mounting nuts floating bearing in y-direction | NW-02-27, LLY |
Carriage with mounting nuts floating bearing in z-direction | NW-02-27, LLZ |
Carriage with mounting nuts floating bearing in y- and z-direction | NW-02-27, LLYZ |
Carriage with preload | NW-02-27, P |
Rail weight | 290 g/m (0.2 lbs/ft) |
Carriage weight | 12.5 g (0.44 oz) |
Max. rail length | 3,658 mm (12 ft) |
Hole pattern | Symmetrical (C5 = C6) |
Preload force (if applicable) | 1 N (0.22 lbf) |
Order no. | Weight of rail | Max. rail lengths | Price / m | |
---|---|---|---|---|
[g/m] | [mm] | |||
NS-01-27 | 290 | 3000 | 51.40 USD | |
NS-01-27S | 290 | 3000 | 47.74 USD | |
NS-01-27-AR | 290 | 3000 | 57.86 USD |
Order no. | Designation | Weight of carriage | ||
---|---|---|---|---|
[g] | ||||
NW-02-27-HT | Carriage clipped, temperatures up to 130°C | 12.5 | 24.59 USD | |
NW-02-27-P | Carriage with preload | 12.5 | 6.85 USD | |
NW-02-27-LLY | Carriage with mounting nuts floating bearing in y-direction | 12.5 | 6.85 USD | |
NW-02-27-LLZ | Carriage with mounting nuts floating bearing in z-direction | 12.5 | 6.85 USD | |
NW-02-27-LLYZ | Carriage with mounting nuts floating bearing in y- and z-direction | 12.5 | 6.85 USD |
Part. No. | H | A | C | C1 | C2 | A2 | H2 | K2 | K3 | K4 | Spmin. | DpØmin. | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,35 | [g/m] | ||||||||||||
NW-02-27-HT | 9.5 | 14 | 20 | 30 | 40 | 0 | 0 | 6.5 | 12.5 | ||||
NW-02-27-P | 9.5 | 14 | 20 | 30 | 40 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLY | 9.5 | 14 | 20 | 30 | 40 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLZ | 9.5 | 14 | 20 | 30 | 40 | 0 | 0 | M4 | 5 | 6.5 | 12.5 | ||
NW-02-27-LLYZ | 9.5 | 14 | 20 | 30 | 40 | 0 | 0 | M4 | 5 | 6.5 | 12.5 |
No floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Enter the required number of carriages.