180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Closed, anodized aluminum adapter
Dimensions equivalent to the standard size for recirculating ball bearings
Equipped with JUM-01 liners made from iglide® J
Secured by retaining clips according to DIN 471 or 472 (not included in delivery)
Recommended housing bore H7
d1 [mm]: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | F max. [N] dynamic P = 5 MPa |
F max. [N] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
RJZM-01-05 (1) | 5 | 0,025-0,060 | 525 | 3675 | 5 | 12.36 USD | |
RJZM-01-06 (1) | 6 | 0,025-0,060 | 525 | 3675 | 5 | 12.36 USD | |
RJZM-01-08 (1) | 8 | 0,032-0,070 | 960 | 6720 | 9 | 12.47 USD | |
RJUM-01-10 | 10 | 0,030-0,088 | 725 | 5075 | 14 | 12.84 USD | |
RJUM-01-12 | 12 | 0,030-0,088 | 960 | 6720 | 21 | 13.39 USD | |
RJUM-01-16 | 16 | 0,030-0,088 | 1440 | 10080 | 28 | 16.24 USD | |
RJUM-01-20 | 20 | 0,030-0,091 | 2250 | 15750 | 49 | 18.52 USD | |
RJUM-01-25 | 25 | 0,030-0,091 | 3625 | 25375 | 108 | 29.25 USD | |
RJUM-01-30 | 30 | 0,040-0,110 | 5100 | 35700 | 162 | 48.21 USD | |
RJUM-01-40 | 40 | 0,040-0,115 | 8000 | 56000 | 334 | 56.73 USD | |
RJUM-01-50 | 50 | 0,050-0,130 | 12500 | 87500 | 579 | 99.02 USD | |
RJUM-01-60 | 60 | 0 | 0 | 0 | 156.76 USD |
Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
Order no. | d1 | d2 | B | B1 | s | dn |
---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] h10 | [mm] H10 | [mm] H10 | [mm] h10 | |
RJZM-01-05 (1) | 5 | 12 | 22 | 14.2 | 1.1 | 11.5 |
RJZM-01-06 (1) | 6 | 12 | 22 | 14.2 | 1.1 | 11.5 |
RJZM-01-08 (1) | 8 | 16 | 25 | 16.2 | 1.1 | 15.2 |
RJUM-01-10 | 10 | 19 | 29 | 21.6 | 1.3 | 17.5 |
RJUM-01-12 | 12 | 22 | 32 | 22.6 | 1.3 | 20.5 |
RJUM-01-16 | 16 | 26 | 36 | 24.6 | 1.3 | 24.2 |
RJUM-01-20 | 20 | 32 | 45 | 31.2 | 1.6 | 29.6 |
RJUM-01-25 | 25 | 40 | 58 | 43.7 | 1.85 | 36.5 |
RJUM-01-30 | 30 | 47 | 68 | 51.7 | 1.85 | 43.5 |
RJUM-01-40 | 40 | 62 | 80 | 60.3 | 2.15 | 57.8 |
RJUM-01-50 | 50 | 75 | 100 | 77.3 | 2.65 | 70.5 |
RJUM-01-60 | 60 | 90 | 125 | 101.7 | 3.15 | 86.5 |
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings