Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® R linear slide bearing OJUI-03

  • With reduced outer diameter for self-alingment, and o-rings for noise dampening
  • Material of the liner: iglide® J
Product description
The drylin® R open linear slide bearing OJUI-03 is based on wear-resistant polymers specifically developed for linear technology. The dimensions are interchangeable with standard ball bearings. The geometry guarantees reliability even in extreme environments.
 
Benefits
  • Self-lubricating
  • Maintenance-free
  • For application in extremely dirty environments
  • For underwater applications or wash-down applications
  • For compensation of misalignment errors
  • Easy installation and replacement of liner
  • Dimensions interchangeable with standard ball bearings
  • Vibration dampening
  • No wipers, seals or scrapers necessary
  • Secured with set screws (not included in delivery)
Construction tips for drylin® linear plain bearings:
The values for "Fmax." relate to the performance of the iglide® liners and cannot be used as the only selection tool for the calculation of an application. The maximum carrying capacity of the entire bearing system depends on the geometry, housing shape, housing material, and the fasteners used.
For a detailed design, please use our drylin® expert: drylin® linear guides expert
Technical data
Downloads

Other solutions

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH