180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
drylin® T clamping element for fast manual or pneumatic positioning by hand.
Clamp high loads with the 112 lbf of holding strength
Easy to install
Part. No. | A | a | A2 | H | H1 | H2 | K | K2 | C | C2 | c | lg | b | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
TWBM-11-15 | 47 | 22 | 23 | 24 | 4 | 20 | 30 | M4 | 15 | 15 | 4 | 44 | 18.9 | 285.48 USD | |
TWBM-11-20 | 63 | 31 | 28 | 30 | 6 | 24 | 30 | M5 | 15 | 15 | 6.5 | 44 | 23 | 308.58 USD | |
TWBM-11-25 | 70 | 34 | 35 | 36 | 5 | 31 | 39 | M6 | 20 | 20 | 7.5 | 63 | 26.2 | 310.64 USD | |
TWBM-11-30 | 90 | 40 | 38 | 42 | 6.5 | 35.5 | 47 | M6 | 20 | 20 | 9 | 78 | 32.4 | 299.25 USD |