180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
da [mm]: |
|
Order no. | Weight | H | da | L | a | h | h1 | h2 | G1 | G2 | A | Q1 | Q2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0.07 | -0.1 | Max. | -0.3 | ||||||||||
[kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||
WSQ-06S | 0.23 | 3000 | |||||||||||
WSQ-10S | 0.54 | 4000 | |||||||||||
WSQ-16S | 0.94 | 4000 | |||||||||||
WSQ-20S | 1.41 | 4000 | |||||||||||
WSQ-06 (1) | 0.23 | 14 | 5 | 3000 | 14 | 4 | 4 | 7.5 | 18 | 10.5 | 13.5 | 17 | 15 |
WSQ-10 (1) | 0.54 | 20 | 7.5 | 4000 | 25 | 5.5 | 5.5 | 11 | 27 | 17 | 18.5 | 26 | 21 |
WSQ-16 | 0.94 | 27 | 11.5 | 4000 | 27 | 7.5 | 3.5 | 14 | 33 | 19 | 25 | 32 | 28 |
WSQ-20 | 1.41 | 36 | 15 | 4000 | 27 | 9.5 | 4.5 | 20 | 38 | 21 | 30 | 37 | 37 |
WSQ-25 | 1.94 | 45 | 18.5 | 4000 | 32 | 11.5 | 5.5 | 25 | 46.5 | 25.5 | 37.5 | 45.5 | 46 |
(1) Through holes
Order no. | C4 | C5 | C5 | C6 | C6 | K1 for | ly | lz | Wby | Wbz | Price / m | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | Screw | ||||||||
[mm] | [mm] | [mm] | [mm] | [mm] | DIN 912 | [mm^4] | [mm^4] | [mm³] | [mm³] | |||
WSQ-06S | 43.66 USD | |||||||||||
WSQ-10S | 58.92 USD | |||||||||||
WSQ-16S | 80.02 USD | |||||||||||
WSQ-20S | 85.53 USD | |||||||||||
WSQ-06 (1) | 60 | 20 | 49.5 | 20 | 49.5 | M4 | 2200 | 640 | 220 | 100 | 49.32 USD | |
WSQ-10 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 16100 | 3300 | 950 | 350 | 60.43 USD | |
WSQ-16 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 33000 | 10800 | 1700 | 910 | 84.22 USD | |
WSQ-20 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 56500 | 34000 | 2600 | 2100 | 91.01 USD | |
WSQ-25 | 150 | 25 | 99.5 | 25 | 99.5 | M10 | 115900 | 73500 | 4500 | 3700 | 97.71 USD |
Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6
(1) Through holes
B [mm]: |
|
Order no. | Floating | Floating | Weight | B | C1 | C3 | A3 | K2 | K3 | Static load capacity | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
bearing | bearing | Coy | Coz+ | Coz- | ||||||||||
clearance | rirection | [g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [N] | [N] | [N] | |||
WJ200QM-01-06 | - | - | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-06AL | - | - | 8 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 11.91 USD | |
WJ200QM-01-06-LLY | y | ± 0.5 | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-06-LLZ | z | ± 0.5 | 16 | 18 | 19 | 10 | 4.5 | M4 | M3 | 420 | 420 | 140 | 5.94 USD | |
WJ200QM-01-10 | - | - | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 6.32 USD | |
WJ200QM-01-10AL | - | - | 21 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 12.94 USD | |
WJ200QM-01-10-LLY | y | ± 0.7 | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 6.32 USD | |
WJ200QM-01-10-LLZ | z | ± 0.7 | 41 | 26 | 29 | 16 | 6.5 | M6 | M5 | 1200 | 1200 | 250 | 8.13 USD | |
WJ200QM-01-16 | - | - | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 12.68 USD | |
WJ200QM-01-16AL | - | - | 51 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 25.69 USD | |
WJ200QM-01-16-LLY | y | ± 1.0 | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 9.86 USD | |
WJ200QM-01-16-LLZ | z | ± 1.0 | 100 | 34.5 | 36 | 18 | 9 | M8 | M6 | 2100 | 2100 | 400 | 9.86 USD | |
WJ200QM-01-20 | - | - | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD | |
WJ200QM-01-20AL | - | - | 104 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 29.55 USD | |
WJ200QM-01-20-LLY | y | ± 1.0 | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD | |
WJ200QM-01-20-LLZ | z | ± 1.0 | 190 | 42.5 | 45 | 27 | 9 | M8 | M6 | 3200 | 3200 | 500 | 16.74 USD |