180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Manual adjustable clearance by "Turn-to-Fit" function with allen key
100% lubrication-free
Compact dimensions
8 different rail profiles available
Part No. | Weight | B | C1 | C3 | A3 | K2 | H | SW | G1 | ||
---|---|---|---|---|---|---|---|---|---|---|---|
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WXUME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 25.70 USD | |
WJ200UME-01-06 | Upon request | ||||||||||
WJUME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 12.84 USD | |
WJ200UME-01-10 | 43 | 26 | 29 | 16 | 6.5 | M6 | 18 | 1.5 | 27 | 14.63 USD | |
WJ200UME-01-16 | 110 | 34.5 | 36 | 18 | 9 | M8 | 27 | 2.5 | 33 | 21.84 USD | |
WJ200UME-01-20 | 222 | 42.5 | 45 | 27 | 9 | M8 | 36 | 2.5 | 38 | 24.41 USD |