Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

DryLin® N - Low profile linear guide system NK-02-80

Version 02 - standard with threaded hole
Version 12 - coated with threaded hole
Order no. Max. rail lengths a C4 A3 C5=C6 h h1 K1* ly lz Weight of rail Price / m  
  [L max.]       Min. max.       [mm2] [mm2] [g/m]    
Ready to ship within 12 working days NS-01-80 4000 80 150 40 25 25/99,5 11 1.5 M4 271200 2900 1140 76.82 USD Add to shopping cart
Ready to ship within 12 working days NS-01-80-AR 4000 80 150 0 25 20/49,5 11 1.5 27120 2900 1140 92.86 USD Add to shopping cart
Ready to ship within 12 working days NS-01-80S 4000 80 0 0 0 11 1.5 27120 2900 1140 74.03 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

For unbored rails please indicate "Unbored" in the remark.
* for cylinder screw with low head

Version 02 - standard with threaded hole:

Order no. Designation Weight of carriage    
    [g]    
Ready to ship in 24 hours NW-02-80 Carriage 100 17.78 USD Add to shopping cart
Ready to ship within 12 working days NW-02-80-LLY Carriage with mounting nuts floating bearing in y-direction 100 17.78 USD Add to shopping cart
Ready to ship in 24 hours NW-02-80-LLZ Carriage with mounting nuts floating bearing in z-direction 100 17.78 USD Add to shopping cart
Ready to ship within 2 working days NW-02-80AL 100 42.43 USD Add to shopping cart
Ready to ship in 24 hours NW-02-80-LLYZ Carriage with mounting nuts floating bearing in y- and z-direction 100 17.78 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 02: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready to ship in 24 hours NW-02-80 12 57 80 68 56 45 0 M4 0 0 100
Ready to ship within 12 working days NW-02-80-LLY 12 57 80 68 56 45 0 M4 0 0 100
Ready to ship in 24 hours NW-02-80-LLZ 12 57 80 68 56 45 0 M4 0 0 100
Ready to ship within 2 working days NW-02-80AL 12 57 80 68 56 45 0 M4 0 0 100
Ready to ship in 24 hours NW-02-80-LLYZ 12 57 80 68 56 45 0 M4 0 0 100
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 12 - coated with threaded hole:

Order no. Designation Weight of carriage    
   : [g]    
Ready to ship in 24 hours NW-12-80 100 19.56 USD Add to shopping cart
Ready to ship in 24 hours NW-12-80-LLY 100 19.56 USD Add to shopping cart
Ready to ship in 24 hours NW-12-80-LLZ 100 19.56 USD Add to shopping cart
Ready to ship in 24 hours NW-12-80-LLYZ 100 19.56 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Version 12: Dimensions [mm] - guide carriages

Part. No. H A C C1 C2 A2 H2 K2 K3 K4 Spmin. DpØmin. Weight
  ±0,35                       [g/m]
Ready to ship in 24 hours NW-12-80 12 57 83 68 56 45 0 M4 0 0 100
Ready to ship in 24 hours NW-12-80-LLY 12 57 83 68 56 45 0 M4 0 0 100
Ready to ship in 24 hours NW-12-80-LLZ 12 57 83 68 56 45 0 M4 0 0 100
Ready to ship in 24 hours NW-12-80-LLYZ 12 57 83 68 56 45 0 M4 0 0 100
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ordering of a complete system

Configuration in few steps:

1. Selection of the number of carriages
2. Selection of the type of carriage
3. Entry of the rail length in mm
4. Selection of the carriage options
5.

Hint:

Detailed information can be found below in the drawings as well as in the below-mentioned pages. You can obtain precise specifications on the floating bearing options within the design rules.
1

No floating bearing

2

Floating bearing in z-direction

3

Floating bearing in y-direction

4

Floating bearing in yz-direction

DryLin® NK – complete set

Step 1

Enter the required number of carriages.

technical drawing
No. of carriages:

* Carriage length in version NW-12-80 = 83 mm
M4 (max. tightening torque 1.2 Nm)

Static load capacity and moments of inertia of an area

A = Depth for screw tightening max. 6,5 mm
B = M4 (max. tightening torque 2,0 Nm)>
DIN 7984/DIN 6912/DIN 84
EN ISO 1707

Ready to ship in 24 hours
Ready to ship within 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH