Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® N guide rail, size 17mm

  • Material: Aluminium, clear anodized
  • Size: 17
  • For fast and cost-effective shipping with UPS:
  • Lengths shorter than 2,000 mm
  • Shipping weight less than 31.5 kg
  • Anything over this weight will be shipped with freight costs on request.

    We offer matching cover caps for all drylin N linear rails:
  • NS-01-17/NS-01-17-AR 🠖 NSKB-17
  • NS-01-27/NS-01-27-AR 🠖 NSKB-27
  • NS-01-40/NS-01-40-AR 🠖 NSK-40
  • NS-01-80/NS-01-80-AR 🠖 NSKB-80
Product description
The drylin N guide rail, size 17, is a high-quality linear rail made of clear anodized aluminium. The rail is particularly suitable for applications in small installation spaces. It offers high stability and is available with matching cover caps to increase the service life and reliability of the rail.
Technical data
Accessories
Downloads

Other solutions

Application Assistance

I would be happy to answer your questions personally!

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH