180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
An additional drylin® W solution is the drylin® WJRM hybrid linear bearing, which features a combined rolling-and-sliding carriage for reduced friction.
Lubrication-free application
Low profile and lightweight
Installation sizes (shaft-Ø): 10, 16 and 20 mm
Coefficient of friction: 0.04 - 0.05
Part. No. | Weight | H | B | B2 | C1 | C3 | G1 | A3 | A1 | K2 | K3 | Q1 | Q2 | stat. | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flat- | load | |||||||||||||||
[g] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | head | [mm] | [mm] | [lbs] | |||
WJRM-02-10 | Upon request | |||||||||||||||
WJRM-01-10 | 46 | 18 | 26 | 2.5 | 35 | 22 | 27 | 6.5 | 16.5 | M6 | M5 | 250 | 17.83 USD | |||
WJRM-01-16 | 131 | 27 | 34.5 | 5 | 48 | 30 | 33 | 9 | 25 | M8 | M6 | 32 | 28 | 400 | 29.55 USD | |
WJRM-01-20 | 232 | 36 | 42.5 | 6 | 52 | 34 | 38 | 9 | 30 | M8 | M6 | 37 | 37 | 550 | 34.72 USD |