Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Magsnap for E2i.15

magsnap

Space-saving guiding without trough

For vertical hanging applications where guide troughs cannot be used for space reasons. Magnets hold the energy chain in the specified direction and "fix" it to the metal wall. The magsnap energy chain is also very well suited for vertical circular movements (RBR), as magnets hold the outer radius of the energy chain on the "RBR guide trough" and the energy chain can be moved safely and smoothly.

Typical application areas: Hanging applications, e.g. storage and retrieval units, lifts, automatic car parking stations and vertical applications with circular movements (RBR)
Tech up

Tech up

  • Safe guidance in smaller installation spaces
Cost down

Cost down

  • Upgrade existing systems cost-effectively
Proof

Proof

  • Reduction of metal by approx. 90% due to elimination of guide plates
Sustainability

Sustainability

  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer.

How it works:

A magsnap is assembled on every fifth chain link as standard - this can vary for high fill weights. magsnap is available for many igus energy chains. Energy chains such as the E6.29, the E4.32, the 2600, the B17 and many more have already been equipped with magsnaps.

Find out more about the E2i.15 series

The E2.15 energy chain series of the E2.1 micro energy chain family is a very small, one-piece and two-part energy chain with a lightweight feature and is therefore ideal for highly dynamic applications. E2.1 micro e-chains are ideal for the smallest installation spaces and also offer a robust stop-dog system for up to 25% greater unsupported length and 100% higher fill weights.

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH