Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Steering rod with no clearance

iglidur J plain bearings in the steering rod allow consistently precise steering

This steering system remains precise even on uneven roads. iglidur plain bearings in the steering rod ensure this. Unlike commonly used metal bearings, they do not need to be greased. Nor do they loosen over time, but remain functional even under strong vibrations or high temperature fluctuations. They are also absolutely resistant to dirt and moisture.

Profile

  • What was needed: iglidur J​​​​​​​ plain bearings
  • Requirements: No play to the steering rod, easy integration into the existing installation space, low friction, vibration damping, wear-resistant, self-lubricating, environmentally friendly, durable, lightweight, dirt-resistant, maintenance-free, and usable at temperatures from -40 to 120°C
  • Industry: Automotive
  • Success for the customer: The new iglidur J bearings reduce the BSR score (noise indicator) from 800 to 8 (the smaller, the better the performance); the drive quality improves noticeably, and the car manufacturer makes great financial savings by eliminating warranty claims; all in all, the solution is effective and low-cost
Steering rod

Problem

One of the automotive industry's great challenges is stabilising components on uneven terrain so that they generate no BSR (buzz, squeak and rattle) noise. Noise in cars is one of the most irritating issues for customers and costs OEMs a great deal of money in warranty claims. Squeaking is a noise caused by friction between two mating surfaces, while a rattling is caused by impact resulting from momentary loss of contact between surfaces. The main causes of these noises are low tolerances, incompatible material pairs and structural deficiencies. 
TATA Motors faced these exact problems with the supporting structures for its steering rods, which initially consisted of a polyacetal ball bearing.
The manufacturer studied the problem thoroughly and compiled a list of requirements for a new solution. A requirement was that the bearing should have no play towards the steering rod, but at the same time enough play for quick and easy mounting. The solution must also be integrated quickly into the existing installation space without modification. The bearing material must also be low-friction, vibration-damping, wear-resistant, self-lubricating and environmentally friendly. It must be durable, lightweight, and resistant to dirt and require no maintenance. Finally, the bearing products had to operate without problems at working temperatures of -40 to 120°C.

Solution

The stringent requirements on the bearing solution demanded a well-thought-out material. TATA Motors finally found the answer in our iglidur bearing solutions, specifically the iglidur JVSM bearings.
These bearings are equipped with springs that allow radial preload and thus tolerance-free travel. The iglidur J material also offer several other advantages that this application demanded.
The material was originally intended for clutch and brake pedal applications but the company tried it with the existing structure in the steering rod. This greatly improved BSR (buzz, squeak, rattle) performance. The carmaker documented the performance in its own testing procedures and scored the new solution. While the old solution's BSR score was 800, the iglidur J bearings achieved 8 (the smaller the score, the better the performance).
The improvements had a very positive impact on the overall ride quality. High costs in the form of warranty claims for the steering system were also eliminated. All this was achieved with a simple design at minimal cost. Once the carmaker was satisfied with the test results, it implemented the solution in the production process.

Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH