Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Small, light, clean: iglidur plain bearings in the world's first fully balance bike

Profile

  • What was needed: plain bearings for various bearing points in the suspension system and the steering
  • Requirements: suitable for small installation spaces, light, free from lubrication/maintenance, insensitive to dust and dirt, good damping properties, wear-resistant
  • Field of application: Bicycle industry, frame construction
RePello is a small Czech family brand, which specialises in wooden vehicles for children. IN 2013, founder Jiri Marjan came up with the idea to build a lightweight, full-suspension balance bike for his daughter that would allow easy riding and protect the musculoskeletal system from strong vibrations and shocks. Together with his friend and designer Pavol Mikulas, he developed the J™ balance bike model, the first full-suspension balance bike on the market. It only weighs 3.5kg and is adjustable, so that it can "grow" at the same rate the child does between 1.5 and 4 years.
RePello Balance Bike Model J

Problem

During the design process of the fully balance bike, it was necessary to work out how best to achieve a combination of high stability and low weight. The frame is made of birch plywood and painted in two layers with high-quality non-toxic paint or transparent varnish. The core element of the bike is the LVS (low-vibration system) suspension system (patent pending). For the bearing points in the individual joints of the LVS and in the steering, the developers were looking for bearings that were as light as possible, fit into the small mounting surfaces, had a long service life and worked without lubricants.

Solution

They found what they were looking for at igus. Together with shafts made of a high-strength aluminium alloy, iglidur bearings made of the material G are the perfect bearing combination for the bike. "For the joints of the front and rear wheel suspension system, we use iglidur GFM flanged bearings, and for the steering a combination of iglidur GFM and the clearance-free pre-loaded bearings JVFM, which perfectly fulfil our requirements for the minimum clearance in this joint", explains Jiri Marjan. "The great advantage of iglidur plain bearings is their resistance to wear and dust. They also have very good damping properties and are maintenance-free."
RePello Balance Bike Model J
RePello Balance Bike Model J

Further information

iglidur plain bearing product variety

Our plain bearings

An overview of all the important information relating to our iglidur plain bearings: standard and special parts, new products, laboratory tests and so on.
igus mountain bike

Products for bicycle technology

Rear triangle, fork, seat post and co. - application areas for motion plastics in bicycles


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH