Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Microphone Motor Reeler, 30m

Microphone Reeler

No slip ring, very compact

Design

The Microphone Motor Reeler solves a problem in the stage technology industry and is particularly versatile due to its compact size and light weight. The igus twisterband eliminates the need for a slip ring. Uninterrupted sound transmission can thus be guaranteed with an extension length of 30m. It can be used for stage and theatre according to DIN EN 17206 and DGUV Principle 315-390. 
Send a Microphone Motor Reeler, 30m request now
Usage environments:
The environment and dynamics of the Microphone Motor Reeler are optimised for indoor use. For outdoor applications, the system must be protected against the elements.

Technical details:
Max. speedmax. accelerationTemperature rangeWeightEquipmentNot included in the scope of delivery
1m/s1m/s20°C-80°Cabout 25kg, including cableCFSPECIAL.182.060Motor, control system, microphone, limit switch
Microphone Motor Reeler
Tech up

Tech up

  • No slip ring, so no cable interruption
  • Different media and diameters possible in one drum
  • Adaptable to technological development by simple cable replacement
  • No manual work at height
  • Space-saving, since the cable retracts into the starting position
Cost down

Cost down

  • No additional load-bearing element necessary
  • Low raw material use, since there is no slip ring and less copper
  • No additional copper components in the system (apart from cable copper)
  • Contact points and sliding contacts no longer require replacement/maintenance
Proof

Proof

  • twisterband proven successfully as a slip ring alternative in hundreds of e-spool® applications
  • Fulfils the requirements of DIN EN17206 and DGUV Principle 315-390
  • Custom designed and tested system
Recycling

Sustainability

  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer. You will receive a voucher.

More variations possible

Variant 1: Motor flange

Microphone Reeler with motor flange Microphone Motor Reeler, 30m, including CFSPECIAL-182-060 cable for 30m travel and motor flange.

Variant 2: Internal motor interface

Microphone Reeler with internal motor interface Microphone Motor Reeler, 30m, including CFSPECIAL-182-060 cable for 30m with internal motor interface.

Other stage technology products

Discover suitable energy supply systems for the upper and lower machinery or suitable bearing technology for stage lighting technology and machinery.

You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH