Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Mounting bracket for the SKS20

Mounting bracket for the SKS20

Connect more flexibly

Larger, reinforced mounting bracket as an extension of the accessory options for the smallest e-skin soft. Can be integrated very flexibly thanks to the additional bushings in front of the head.
Tech up

Tech up

  • Another connection option for the smallest e-skin SKS20
Cost down

Cost down

  • Small installation space with the highest cleanroom class
Proof

Proof

  • Fraunhofer IPA ISO Class 1 certification of the identical SKS28
Sustainability

Sustainability

  • No contamination of production items in the cleanroom by particles

e-skin soft SKS20

  • Inner height hi : 20mm
  • Inner width Bi: 33mm
  • Bend radius R: 055mm
  • Pitch: 112mm

Real-world examples

Adhesive dispenser for camera modules

Customer requirements: The company Mingseal produces products for the 3C industry (computer, communication and consumer electronics). The main product is an adhesive dispenser for camera modules. igus energy chain systems E3 and E6, which are already suitable for ISO class 1 according to IPA, were previously used as energy supply systems. Nowadays, however, the market demands an even higher particle-free standard (and thus theoretically an even better ISO class) than before, especially for mobile phone camera modules. The reason for this is the ever-increasing number of pixels on mobile phone cameras, because if there is just one particle on these modules, the entire module is abandoned and the overall equipment effectiveness (OEE) and the yield (YIELD) of the system drop enormously.

Our solutions: In the first step, the customer had to replace the energy chain with other products such as welded cleanroom ribbon cables. The disadvantages of this solution soon became apparent: on the one hand, it was not possible to open the welded ribbon cables to add or replace cables, and on the other hand, the cables broke very quickly because they had to support themselves. After only half a year, the first defects appeared on these welded cables, which in turn led to the system coming to a standstill. The igus cleanroom energy supply system e-skin convinced the engineers at Mingseal. The unique openable corrugated tube for cleanrooms, which consists of an upper and lower shell, combined the engineers' openability, inherent rigidity, and compactness requirements with the highest cleanroom suitability according to ISO Class 1. The compact e-skin series SKS20 will be installed in new machines in the future.
Mingseal adhesive dispenser

Discover other e-skin soft

e-skin soft SKS | For unsupported lengths of up to 1.3m and installation space starting at 150mm

SKS24

Inner height hi: 24mm 
Inner width Bi: 48mm
Bend radius R: 55mm
Pitch: 112mm

SKS28

Inner height hi: 28mm
Inner width Bi: 68mm
Bend radius R: 55mm
Pitch: 112mm

SKS40

Inner height hi : 38mm
Inner width Bi: 85mm
Bend radius R: 100mm
Pitch: 112mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH