Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

chainflex® motor cables now with higher temperature approval for 90°C and 1000V


TPE motor cable with new insulation material for improved temperature stability with higher UL temperature

The new high-end motor cables from chainflex are designed with improved core insulation for optimum temperature resistance up to 90° Celsius according to UL. In combination with a voltage class of 1000V, this allows decisive savings in installation space and construction costs.
Order directly now!
This latest generation of chainflex motor cables for moving applications supply electric drives and motors with power, and can now also carry very high electrical currents; always with appropriate UL certification up to 1000V and 90° Celsius. With these abilities, the CF34.UL.D and CF35.UL series are particularly suitable for highly demanding applications such as  storage and retrieval units, processing machines; machine tools or also outdoor cranes.  

Tech up

Tech up

  • Greater temperature stability of the insulation when small connector is used in the crimping range
  • Low capacitive materials for drive technology required by NFPA are fulfilled
Cost down

Cost down

  • Safety for use with extremely small connectors
  • With a 36-month guarantee
  • Reduce process costs with igus online tools
Proof

Proof

  • UL style
  • tested in the chainflex® laboratory
  • Service life calculator
     
Sustainability

Sustainability

  • More on the igus contribution to Plastic2Oil
USP picture
Temperature resistance according to UL of 90°C (1000V)
USP picture
UL certification
USP picture
TPE outer jacket
USP picture
Unshielded (CF34.UL.D) or shielded (CF35.UL)
USP picture
Oil and bio-oil-resistant
USP picture
36-month guarantee

igus products in use: proven thousands of times ...

... reduce costs & increase service life

In the crane and material handling sector, installations are increasingly getting bigger and working at an ever-higher dynamics around the clock. This means, in addition to the ever-higher demand for energy, there are rising requirements on the components used, which have to withstand ever-increasing loads all 365 days of the year.  The new motor cables can be used in indoor and outdoor applications due to the special conductor structure as well as the combination of the materials used.
 
There they are already in use in more than 10,000 port facilities worldwide and have therefore proven themselves in practice and under harsh application conditions. The fields of application include ship-to-shore cranes, bulk cargo handling cranes, RTGs, RMGs, Goliath cranes, spreaders, reach stackers, etc.  
 

Why chainflex®? Because our motor cables reduce costs and improve technology

chainflex price check for motor cables

The chainflex price check:

Safety is of the utmost essence, not only operationally, but also legally and financially. Plant and machine constructors always have to make binding statements about operational safety and reliability. We issue a 36-month guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience in our 3,800m² test laboratory and 700 concurrently undertaken experiments.
 
This allows you to select the best motor cable for your individual needs. Benefit from our variety of cables. From low-cost solutions with PVC outer jacket up to CF34.UL.D / CF35.UL high-end TPE cables. Everything in line with our motto: Cost down, life up!
Profit guaranteed with chainflex motor cables


Application Assistance

For further questions or product information, please contact:

Photo
Don Nester

Chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH