Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W exchange bearing now available in stainless steel

Fast bearing change in extreme environments

In innumerable tests in the igus® test laboratory, igus® develops and tests materials for drylin® linear technology. Always with the aim of long durability, as low as possible wear rates and a predictable service life. But the question: "What happens if a bearing has to be changed?"is gaining increasingly in importance.
  • Fast bearing change without disassembly
  • Minimised downtime
  • Complete re-use of all components
  • Simple spare parts management
This is exactly what the drylin® W exchange bearing now also enables for stainless steel linear guides or drive units. Open housing at the side, change bearing, close and you are finished. The system is "new" and ready to use again in a very short time Whether chemical, temperature-related or food-related requirements are concerned, linear liners appropriate for every environment are available. And with a weight of 5 grams, spare parts handling is extremely simple.
Shop drylin® W exchange bearing

Tech up with igus

Tech up

  • Split stainless steel housing allows changing the bearing directly on the rail
  • No removal of the linear unit
  • User of linear liners made of iglide® X for high chemical resistance
  • Use of linear liners made of iglide® A160/A180 for use with food (FDA/EU-compliant)
Cost down with igus

Cost down

  • Can be used with all drylin® W linear carriages; installation size 20, toothed belt actuator ZLW-20, and linear module SLW-2080, stainless steel
  • Use for drylin® W linear liners made of iglide® X,A180/A160,E7
  • Bearing change within seconds
Proof of the good quality of igus products

Proof

  • Tested: iglidur® X resistant to acetone (10%), benzoic acid (20%, aqueous), bleaching solution, drilling oils, butyric acid, seawater, etc. (compl. list)
  • Tested: drylin® W, 4 bearing with linear liner iglidur® X, size 20, 2 shafts made of 1.4571 (AIS316Ti), clearance 400mm, dynamic axial load 250N, synchronous drive, acceleration 1.5m/s², minimum service life 2000km or 650,000 double strokes at 1500mm each
igus products are sustainable

Sustainability

  • Completely lubrication-free operation in adverse environments
  • Linear housing can be used for a lifetime
  • Emission-reduced, replacement parts handling, weight of the linear liner < 5g
  • No contamination in the application environment
  • Maintenance-free due to self-lubricating high-performance polymers from igus®

Download the catalog

drylin News Motek 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Download the catalog

drylin® linear guides and rails

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Shop drylin® linear guides and rails

Application examples of our drylin® products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH