Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
isense EC.W LoRa Solar

Lifelong condition monitoring

EC.W LoRa separator with solar power supply

No more troublesome battery change. The abrasion status of the sliding feeder is communicated via LoRa radio transmission standard to i. Cee. box or i. Cee. plus.
The energy supply is ensured via the solar panel.   Graduated percentage service life information is implemented across four sensor layers.
Make a product enquiry

Richard Habering introduces the abrasion sensor EC.W LoRa with solar

 
  • The LoRa sensor is installed in the specifically designed separator of the energy chain
  • Power supply is ensured due to the solar cells on the crossbar, which makes battery replacement redundant
  • Abrasion is measured in four steps, which allows for an even more precise service life prediction of the energy chain.
EC. W LoRa Solar enquiry
Tech up with igus news

Tech up

  • Four-level abrasion sensor adjusts the continuous
    service life calculation of the e-chain systems® in
    25% steps.
  • Abrasion sensor
    individually manufactured in an igus® additive manufacturing procedure
  • Battery-buffered solar power supply
  • Regular communication of the abrasion status of the
    sliding feeder on chain side sections by means of LoRa radio transmission standard to
    i.Cee.box or i.Cee.Plus
Cost down with igus news

Cost down

  • No battery replacement necessary for the entire service life
    of the product
  • Wireless radio transmission means that cable is not needed
    within the e-chain system®
evidence from igus news

Proof

  • Ongoing testing in the igus® test laboratory for dynamic energy supply systems, the largest in the world
recycling with igus news

Sustainability

  • Solar cell prevents battery waste
  • Replaceable sensor element enables use of the product
    even if the chain is replaced
  • Recycle integrated energy chain through the igus chainge programme free of charge
  • More on the igus contribution Plastic2Oil

Animation of how EC.W works (general)

illustrates the system in 53 seconds

 
  • Application areas: gliding applications
 
  • the crossbar continuously reports chain abrasion, determining service life

Potential application areas

We have developed EC.W LoRa Solar for this purpose

  • Linear robots in the automotive industry
  • Cranes in container logistics
  • Production cranes
  • Machine tools
  • Woodworking machines
  • Plastics machines
  • Bulk handling

 
Solar separator


Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH