Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W economy linear rail in clear anodized aluminium

New drylin® W economy rail profiles

drylin W rails are now available standard in low cost clear-anodized aluminum. Another benefit is that the siliver color is consistent from lot-to-lot, unike hard anodized parts which can vary in color. We recommend using carriages with preload or adjustment. Available in 10mm/16mm/20mm round rail designs. * eliminate this: Lifelong rattle-free through combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
 

  • Consistent silver rail finish
  • "econ" cost-effective and corrosion-resistant due to clear anodized coating
  • Available as drylin® W single rails and double rails in installation sizes 10/16/20 (round)
  • Suitable for all drylin® W single bearing housings and linear carriages
  • Lifelong rattle-free through combination with pre-loaded drylin® W linear bearings series WJ200UM-01-Pxx
  • Individual bearing clearance adjustment by using WJ200UME-01 bearing housings
Contact an igus® expert now
New drylin® W econ rail profiles WS-10-CA from igus

Tech up with igus news

Tech up

  • Clear anodised rails with round geometry (size 10,16,20) for the modular linear system
  • Corrosion-free clear anodised surface finish
  • Consistent silver colour ideal for decorative visible parts
  • High flexibility in construction due to single and double shafts
  • Clearance reduction due to bearings WJ200UME-01-10/16/20
  • Rattle-free pre-loaded bearings WJ200UM-01-ø-P
Cost down with igus news

Cost down

  • 15% more cost-effective than the hard-anodised version
  • All profiles available from stock
  • Millimetre accurate saw cuttings
Evidence from igus news

Proof

  • Service life can be calculated online
    Clear anodised tested in salt spray test NSS according to DIN EN 9227 / ASTM B-117
  • Coefficient of friction and wear tested in the igus laboratory
Recycling with igus news

Sustainability

  • 66% weight saving due to use of aluminium instead of steel
  • lower inertia
  • Self-lubricating use also possible in emission-critical environments

Clear anodized rails in installation sizes 10, 16 & 20

Coefficients of friction of drylin films on anodised rails

We developed the linear rails with clear anodized finish for this purpose

The clear anodizing provides the rails with a consistent silver appearance. In every rail. Thus they serve well whenever they are used as visible parts.   We recommend using the new clear anodised rails with adjustable or pre-loaded igus® linear bearings.  
Linear rail with clear anodised finish from igus

Application examples of our drylin products


Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH