Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® TS-CA Econ

drylin® guide rails now also available as an econ variant with clear anodized coating

drylin® T is the igus® alternative rail guide to ball circulating systems The most important connection sizes are identical, with the result that 1 to 1 replacement is possible in many cases. The advantages of drylin® linear guide systems are already convincing many users but, in future, will become increasingly important when a future-oriented linear guide has to be selected.
  • Absolutely self-lubricating operation
  • Completely clean surfaces
  • Very quiet due to absence of rolling elements
  • Easy installation
For the TW-12 Performance and TW-01 Standard adjustable carriages, we have developed the drylin® T  econ clear anodized rails. A combination of the technical advantage of a consistently silver color (ideal for visible parts) with cost-effective clear anodized coating.
Shop drylin® TS-CA Econ

Tech up with drylin linear technology

Tech up

  • drylin® T guide rails with clear anodized finish
  • Corrosion-resistant surface
  • Series 01 rails in installation sizes 15, 20, 25, 30 usable with the TW-12 Performance and TW-01 Standard guide carriages with individual clearance adjustment
  • Consistent silver color ideal for visible parts
Cost down with drylin linear technology

Cost down

  • All rail installation sizes 15% more cost-effective than the hard anodized version
  • Connection sizes identical to those of conventional recirculating ball systems
  • All profiles available from stock
  • Millimeter accurate saw cuttings
Proof of the good quality of igus products

Proof

  • drylin® T function can be calculated online
  • Clear anodized, salt-spray tested (NSS) according to DIN EN 9227/ASTM B-117
  • Coefficient of friction and wear tested in the igus laboratory
  • Fraunhofer IPA-tested: drylin® TK-01-25-01, ISO Class 6 with Air Purity Class at v=1 m/sec, ISO Class 6 with Air Purity Class at v=2 m/sec, ESD Classification Level 1
drylin linear technology products are sustainable

Sustainability

  • 66% weight saving due to use of aluminum instead of steel
  • Lower inertia
  • 100% functional operation without lubrication
  • Self-lubricating use also in emission-critical environments

Download catalog, datasheets & more

drylin News Motek 2020 Easily download the PDF with a mouse click and learn about igus® innovations.
Browse downloads

Shop drylin® linear guides & rails

drylin shop icon

Discover a variety of products and solutions for your problems in our online shop.

Browse the drylin shop

Application examples of our drylin® products



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH