Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® bar stock HLW round bars

High resistance to temperature and chemicals

iglide® HLW is a fibre-reinforced thermoplastic material especially developed for applications in high atmospheric humidity or under water. Plain bearings made from iglide® HLW can be used completely free of lubrication; in wet applications, the surrounding media acts as additional lubricant. Suitable for temperatures up to +200°C. Very low coefficients of friction when used with hardened shafts.
HLW
Tech up

Tech up

  • Up to 50% lower coefficient of friction than PEEK and PPS
  • For underwater use
  • For high temperatures (+200°C)
  •  Chemical resistance 
cost down

Cost down

  • Approx. 50% more cost-effective than PEEK 
  • Fast and cost-effective machining for prototypes and small up to medium series requirements 
proof

Proof

  • iglide®  HLW has proven its worth in applications in the beverages industry and in the medical technology, offshore and shipbuilding areas.
Recycle

Sustainability

  • No lubrication necessary
  • Made from 100% recycled material



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH