Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
igubal® spherical cap

iglide® J spherical cap for control arms

Reduce costs by eliminating external lubricants

High loads and long service life with the igubal® spherical cap. Customised dimensions available. One main advantage of iglide® J spherical caps is the combination of a low coefficient of friction in dry operation and the low stickslip tendency.
 
Suitable for control arm housings.
Learn more about igubal®

Tech up

Tech up

  • Higher load capacity with metallic housing: ten times that of plastic housings
  • Very easy to assemble
  • 40mm diameter from stock
Cost down

Cost down

  • No lubrication of the joints necessary
  • No tool costs for igus® standard dimensions
Proof

Proof

  • Very low coefficients of friction during dry operation 
  • Very low stick-slip inclination
Sustainability

Sustainability

  • No lubrication necessary
  • Can be recycled

Control arms in utility vehicles

The additional spherical cap of iglide® J in the spherical bearing eliminates the need for any lubrication in the housing.  Our maintenance-free bearing material, iglide® J, also ensures a long service life due to low wear in application.
 
The elimination of additional lubricants enhances environmental sustainability.
 


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH