Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Solid cast steel housing

Self-Lubricating Cast Iron Housing

Solid cast steel housing with maintenance-free iglide® J plastic spherical balls

Immediately available for pillow block and fixed flange bearings of Ø20/25/30mm (UC204-206). Other dimensions available upon request.

Shop now

Tech up

Tech up

  • Service life in dirty environment longer than with ball bearings by up to a factor of 8
  • For higher static loads
Cost down

Cost down

  • No costs due to maintenance or failure times (e.g. due to lack of external lubrication)
  • Save up 25% thanks to easy bearing replacement
Proof

Proof

  • Radial load: 9.0 kN
    Conventional cast iron housing bearing: 7.0 kN
  • Axial load: 3.5 kN
    Conventional cast iron housing bearing: 1.4 kN
Sustainability

Sustainability

  • No external lubrication of any kind necessary
  • Spherical balls can be recycled

Dirt-resistant plastic spherical balls

For this purpose, we developed iglide® J plastic spherical balls for pillow block and fixed flange bearings of the types UCP, UCF and UCFL

Many of our customers use pillow block and fixed flange bearings of the UC dimensional series with cast steel housings. They can be found virtually everywhere, from roller conveyors for the transport of glass panes and tiles to use in agricultural engineering.
 
In the food industry, for example, our interchangeable spherical balls are used as a substitute for expensive stainless steel solutions. The agricultural engineering sector especially appreciates the ability of our bearings to cope with dirt whereas the chemical resistance and freedom from corrosion are convincing arguments in the glass industry among others.
igubal interchangeable spherical ball


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH