Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Solar pillow block bearings

Solar Pillow Blocks for Square Tubes

Now also available for edge length 100x100

Dimensional range addition of proven ESQM pillow blocks bearings.
 
After 110x110mm and 120x120mm, now also available for 100x100mm square tubes.
Shop now

Tech up

Tech up

  • Absorption of high static (wind) loads (up to 50kN)
  • Angular compensation with spherical bearing (up to 9°)
Cost down

Cost down

  • Self-lubricating, therefore no maintenance required
  • Simple and quick assembly
Proof

Proof

  • Guaranteed service life of 25 years (72 years almost wear-free, simulated in the igus® laboratory at 1.5 tonnes)
  • Static radial load: 50 kN at 0°, 25 kN at 9° angular compensation
Sustainability

Sustainability

  • No environmental pollution from lubricants
  • Energy-efficient production because construction is entirely of injection-molded plastic parts

Cost-effective and self-lubricating mounting of solar panels

We have developed pillow block bearings for square tubes

ESQM pillow block bearings enable the mounting of solar panels that are constructed with square tubes of different edge lengths. In many projects, ESQM-110 and ESQM-120 for 110 or 120mm edge length have already proven their worth. Now we also deliver ESQM-100 for 100mm edge length, from stock.
 
The cost-effective pillow block bearings are UV-resistant, corrosion-free and particularly resistant to dirt. The bearings also enable alignment compensation, e.g. for unevenness in the substrate. The service life as well as the load capacity (also due to wind loads) have been successfully tested.
Solar pillow block bearings

igubal® sample box

Request a sample box

Order the igubal sample box here!
Request a sample box
Solar technology solutions

The solar technology industry

Other products and solutions for solar technology


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH