Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Compact linear retraction system TR.RSEC.60

Save costs and weight

The new igus® system TR.RSEC.60 is a small, compact and above all lightweight retraction system for guiding cables and media on robots with low payloads.  Thanks to the type of the retraction system and the expansion to size 60 triflex® R, several cables and media with larger diameters can now be guided safely on the robot.
Contact an igus® expert now
Product image TR.RSEC.60

Tech up

Tech up

  • System weight of only 2.2kg
  • Up to 290mm of retraction length
  • Easy to retrofit
  • Prevention of loop formation on the axes 4-6
  • Fixed end of the e-chain® can be freely placed due to the linear design
cost down

Cost down

  • High running performance
  • Reduction of downtimes, maintenance-free
  • Modular design to the TR.RSE.40 and TR.RSE.50 retraction systems
proof

Proof

  • 78% lighter and 45% smaller than the TR.RSE.60 system
  • 40% more cost-effective compared to the TR.RSE.60 system
  • Tested in the igus® laboratory
Recycle

Sustainability

  • Environmentally friendly by dispensing with lubricants,
  • sustainable production, long service life

Why was it developed?

 
  • With the 60 size, even more filling than with the 50 size can be safely guided.
  • The very low weight of only 2.2kg for the retraction system enables robots with low load capacity to achieve maximum filling.        
  • Typical applications are handling and palletising
Product image TR.RSEC.60

News presentation of the TR.RSEC.60

Benefits:

  • Attachment points for installation
  • Disassembly of the dress pack 
  • Operation over the 300mm
  • The weight of the system on a scale

triflex® R for Multi-Axis Robotic Cable Management

triflex robot configurator
Use the robot equipment configurator

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH